NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainFinal DriveFinal Drive Plates8D-1648: External Spline Separator Plate
Home
DrivetrainFinal DriveFinal Drive Plates
8D-1648: External Spline Separator Plate
8D-1648: External Spline Separator Plate

Cat® 132 Teeth External Spline Separator Plate for Service Brake

Brand: Cat

Product Images
8D-1648: External Spline Separator Plate
8D-1648: External Spline Separator Plate
8D-1648: External Spline Separator Plate
8D-1648: External Spline Separator Plate
8D-1648: External Spline Separator Plate

Cat® 132 Teeth External Spline Separator Plate for Service Brake

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat brake plates are designed to work with friction discs in disc type clutch systems, providing critical friction to slow, stop or hold a machine stationary.

Attributes:
• Hardened steel reduces spline wear.
• (132) tooth external spline provides exact OEM fit.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat brake plates are designed to work with friction discs in disc type clutch systems, providing critical friction to slow, stop or hold a machine stationary.

Attributes:
• Hardened steel reduces spline wear.
• (132) tooth external spline provides exact OEM fit.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 302.51
Outside Diameter (mm): 422.48
Thickness (mm): 2.31
Inside Diameter (in): 11.909
Outside Diameter (in): 16.633
Thickness (in): 0.090
Material: Carbon Steel,Alloy Mixed: Metal
Units of MeasureUSMetric
Inside Diameter (mm): 302.51
Outside Diameter (mm): 422.48
Thickness (mm): 2.31
View More
Compatible Models
Compatible Models
Motor Grader
14H NA16H NA14H14G16H16G
Ripper Scarifier
16G
View More
Motor Grader
14H NA16H NA14H14G16H16G
Warranty Information
Return Policy
Parts diagram for 8D-1648
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8D-1648
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8D-1648

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat brake plates are designed to work with friction discs in disc type clutch systems, providing critical friction to slow, stop or hold a machine stationary.

Attributes:
• Hardened steel reduces spline wear.
• (132) tooth external spline provides exact OEM fit.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8D-1648

Units of Measure

USMetric
Inside Diameter (mm): 302.51
Outside Diameter (mm): 422.48
Thickness (mm): 2.31
Inside Diameter (in): 11.909
Outside Diameter (in): 16.633
Thickness (in): 0.090
Material: Carbon Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 8D-1648

MOTOR GRADER

14H NA 16H NA 14H 14G 16H 16G

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert