NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainDifferentialsDifferential Bearings8D-1817: 155.00mm Outer Diameter Cup Bearing
Home
DrivetrainDifferentialsDifferential Bearings
8D-1817: 155.00mm Outer Diameter Cup Bearing
8D-1817: 155.00mm Outer Diameter Cup Bearing

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Product Images
8D-1817: 155.00mm Outer Diameter Cup Bearing
8D-1817: 155.00mm Outer Diameter Cup Bearing
8D-1817: 155.00mm Outer Diameter Cup Bearing
8D-1817: 155.00mm Outer Diameter Cup Bearing
8D-1817: 155.00mm Outer Diameter Cup Bearing

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 155.000
Width (mm): 28.000
Outside Diameter (in): 6.102
Width (in): 1.102
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 155.000
Width (mm): 28.000
Outside Diameter (in): 6.102
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6H XLD7RD6H XRD6T XWD6T LGPD7HD6R IIID6T XLD7R SERIESD6D8D7D8TD8RD6GCD8GCD8ND6H IID6R STDD7R LGPD8 GCD6T LGPPATD8R IID9LD6T XL PATD6T XW PATDEUCED7R IID6R XLD6RD6TD6R LGPD6R II30/30D7R XRD6H
Generator Set
3508B
Asphalt Paver
AP-800AP-800B
Ripper
7698
Pipelayer
PL83PL87583T583R587T587RPL72578572R572R II
Marine Transmission
7231
Water Fording Tractor
D7R II
Bulldozer
8U69C9U9S7SU6A6S7A7S7U6SU8SU7S LGP8A
Winch
57H565956H
Motor Grader
16M18M316M3161816H16G16H NA16GC
Ripper Scarifier
16G
View More
Track-Type Tractor
D6H XLD7RD6H XRD6T XWD6T LGPD7HD6R IIID6T XLD7R SERIESD6D8D7D8TD8RD6GCD8GCD8ND6H IID6R STDD7R LGPD8 GCD6T LGPPATD8R IID9LD6T XL PATD6T XW PATDEUCED7R IID6R XLD6RD6TD6R LGPD6R II30/30D7R XRD6H
Warranty Information
Return Policy
Parts diagram for 8D-1817
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8D-1817
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8D-1817

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8D-1817

Units of Measure

USMetric
Outside Diameter (mm): 155.000
Width (mm): 28.000
Outside Diameter (in): 6.102
Width (in): 1.102
Material: Alloy Steel
View More
Compatible Models for part number 8D-1817

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T XW D6T LGP D7H D6R III D6T XL D7R SERIES D6 D8 D7 D8T D8R D6GC D8GC D8N D6H II D6R STD D7R LGP D8 GC D6T LGPPAT D8R II D9L D6T XL PAT D6T XW PAT DEUCE D7R II D6R XL D6R D6T D6R LGP D6R II 30/30 D7R XR D6H

GENERATOR SET

3508B

ASPHALT PAVER

AP-800 AP-800B

RIPPER

7 6 9 8

PIPELAYER

PL83 PL87 583T 583R 587T 587R PL72 578 572R 572R II

MARINE TRANSMISSION

7231

WATER FORDING TRACTOR

D7R II

BULLDOZER

8U 6 9C 9U 9S 7SU 6A 6S 7A 7S 7U 6SU 8SU 7S LGP 8A

WINCH

57H 56 59 56H

MOTOR GRADER

16M 18M3 16M3 16 18 16H 16G 16H NA 16GC

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert