NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins8D-7051: 9.52mm Outer Diameter Grooved Solid Dowel Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins
8D-7051: 9.52mm Outer Diameter Grooved Solid Dowel Pin
8D-7051: 9.52mm Outer Diameter Grooved Solid Dowel Pin

Solid Dowel Pin

Brand: Cat

Product Images
8D-7051: 9.52mm Outer Diameter Grooved Solid Dowel Pin
8D-7051: 9.52mm Outer Diameter Grooved Solid Dowel Pin
8D-7051: 9.52mm Outer Diameter Grooved Solid Dowel Pin
8D-7051: 9.52mm Outer Diameter Grooved Solid Dowel Pin
8D-7051: 9.52mm Outer Diameter Grooved Solid Dowel Pin

Solid Dowel Pin

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Dowel pins are headless straight pins with a closely controlled diameter used to transmit load or to position adjacent parts by being press fitted in one or both parts. Fastener & hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Dowel pins are headless straight pins with a closely controlled diameter used to transmit load or to position adjacent parts by being press fitted in one or both parts. Fastener & hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Pin Type: Solid
Pin Diameter (mm): 10
Overall Length (mm): 50
Material: Steel,Carbon Steel,Alloy Zinc
Notes: End Type: Chamfer, Chamfer
Pin Diameter (in): 0.38
Overall Length (in): 1.96
Diameter (in): 0.375
Diameter (mm): 9.52
Pin Length (mm): 49.66
Units of MeasureUSMetric
Pin Type: Solid
Pin Diameter (mm): 10
Overall Length (mm): 50
View More
Compatible Models
Compatible Models
Wheel Tractor
627F621F623F
Quarry Truck
771D771C773E775D777E775B
Truck
78578969D773E793793D773D793C777769D789C769C789D777B789B785C777D785D775E773B785B
Tractor
776776D772B784C768C776B
Off Highway Truck
785D793D789D773
Wheel Loader
994
View More
Wheel Tractor
627F621F623F
Warranty Information
Return Policy
Parts diagram for 8D-7051
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8D-7051
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8D-7051

Dowel pins are headless straight pins with a closely controlled diameter used to transmit load or to position adjacent parts by being press fitted in one or both parts. Fastener & hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8D-7051

Units of Measure

USMetric
Pin Type: Solid
Pin Diameter (mm): 10
Overall Length (mm): 50
Material: Steel,Carbon Steel,Alloy Zinc
Notes: End Type: Chamfer, Chamfer
Pin Diameter (in): 0.38
Overall Length (in): 1.96
Diameter (in): 0.375
Diameter (mm): 9.52
Pin Length (mm): 49.66
View More
Compatible Models for part number 8D-7051

WHEEL TRACTOR

627F 621F 623F

QUARRY TRUCK

771D 771C 773E 775D 777E 775B

TRUCK

785 789 69D 773E 793 793D 773D 793C 777 769D 789C 769C 789D 777B 789B 785C 777D 785D 775E 773B 785B

TRACTOR

776 776D 772B 784C 768C 776B

OFF HIGHWAY TRUCK

785D 793D 789D 773

WHEEL LOADER

994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert