NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainSteeringSteering Friction Discs8E-4075: Disc-Clutch Driven
Home
DrivetrainSteeringSteering Friction Discs
8E-4075: Disc-Clutch Driven
8E-4075: Disc-Clutch Driven

Cat® Clutch Driven Disc

Brand: Cat

Product Images
8E-4075: Disc-Clutch Driven
8E-4075: Disc-Clutch Driven
8E-4075: Disc-Clutch Driven
8E-4075: Disc-Clutch Driven
8E-4075: Disc-Clutch Driven

Cat® Clutch Driven Disc

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat discs are designed to service and support the steering clutch to steer machine by engagement and disengagement of power to each track sprocket dry compartment.

Attributes:
• 2 pass multi parallel groove pattern optimizes cooling.
• Hardened steel core reduces spline wear.
• (71) tooth external spline provides exact OEM fit.
• OEM friction formulation maintains performance certification.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat discs are designed to service and support the steering clutch to steer machine by engagement and disengagement of power to each track sprocket dry compartment.

Attributes:
• 2 pass multi parallel groove pattern optimizes cooling.
• Hardened steel core reduces spline wear.
• (71) tooth external spline provides exact OEM fit.
• OEM friction formulation maintains performance certification.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 212.72
Outside Diameter (mm): 303.10
Thickness (mm): 4.78
Inside Diameter (in): 8.374
Outside Diameter (in): 11.933
Thickness (in): 0.188
Units of MeasureUSMetric
Inside Diameter (mm): 212.72
Outside Diameter (mm): 303.10
Thickness (mm): 4.78
View More
Compatible Models
Compatible Models
Track-Type Tractor
D3C IID3BD3C
Track Loader
931B931C II931C
View More
Track-Type Tractor
D3C IID3BD3C
Warranty Information
Return Policy
Parts diagram for 8E-4075
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8E-4075
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8E-4075

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat discs are designed to service and support the steering clutch to steer machine by engagement and disengagement of power to each track sprocket dry compartment.

Attributes:
• 2 pass multi parallel groove pattern optimizes cooling.
• Hardened steel core reduces spline wear.
• (71) tooth external spline provides exact OEM fit.
• OEM friction formulation maintains performance certification.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 8E-4075

Units of Measure

USMetric
Inside Diameter (mm): 212.72
Outside Diameter (mm): 303.10
Thickness (mm): 4.78
Inside Diameter (in): 8.374
Outside Diameter (in): 11.933
Thickness (in): 0.188
View More
Compatible Models for part number 8E-4075

TRACK-TYPE TRACTOR

D3C II D3B D3C

TRACK LOADER

931B 931C II 931C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert