NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits8E-4539: Dozer End Bit
Home
Ground Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits
8E-4539: Dozer End Bit
8E-4539: Dozer End Bit

Cat® EWL Dozer End Bit - RH

Brand: Cat

Product Images
8E-4539: Dozer End Bit
8E-4539: Dozer End Bit
8E-4539: Dozer End Bit
8E-4539: Dozer End Bit
8E-4539: Dozer End Bit

Cat® EWL Dozer End Bit - RH

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® extended wear life end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat extended wear life end bits provide both an increased impact resistances and offer 25% more usable wear material over general duty end bits. The contoured design of the end bits aides in rolling material towards the center of the blade. This allows for greater load retention and capacity, which greatly increases the productivity of the machine. extended wear life end bits have a sharpened profile and sit below the leading edge of the cutting edge to provide superior blade control.

Forged from steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• High impact and abrasion resistance
• 25% more usable wear material

Applications:
• Production dozing in caliche and well shot rock
• Overburden both well and poorly shot rock

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® extended wear life end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat extended wear life end bits provide both an increased impact resistances and offer 25% more usable wear material over general duty end bits. The contoured design of the end bits aides in rolling material towards the center of the blade. This allows for greater load retention and capacity, which greatly increases the productivity of the machine. extended wear life end bits have a sharpened profile and sit below the leading edge of the cutting edge to provide superior blade control.

Forged from steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• High impact and abrasion resistance
• 25% more usable wear material

Applications:
• Production dozing in caliche and well shot rock
• Overburden both well and poorly shot rock

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Upper Hole Spacing (in): 4
Position: RH
Lower Hole Pattern: 4
Material: Alloy Steel
Wear or Durability: Standard
Thickness (in): 1.772
Overall Length (in): 23.898
Lower Hole Spacing (in): 3.252
Hole Size: 1-in Plow Bolt (28 mm square)
Upper Hole Spacing (mm): 101.6
Thickness (mm): 45
Lower Hole Spacing (mm): 82.6
Width (mm): 393
End Bit Type: EWL
Overall Length (mm): 607
Upper Hole Pattern: 3
Width (in): 15.472
Units of MeasureUSMetric
Upper Hole Spacing (in): 4
Position: RH
Lower Hole Pattern: 4
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD9RD8LD9ND9D9 GC
Ripper
98
Bulldozer
9U8S8U9SU8A
Winch
5859N58L59L
Wheel Loader
966K930K950K
View More
Track-Type Tractor
D9TD9RD8LD9ND9D9 GC
Warranty Information
Return Policy
Parts diagram for 8E-4539
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8E-4539
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8E-4539

Offering unparalleled manufacturing precision, Cat® extended wear life end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat extended wear life end bits provide both an increased impact resistances and offer 25% more usable wear material over general duty end bits. The contoured design of the end bits aides in rolling material towards the center of the blade. This allows for greater load retention and capacity, which greatly increases the productivity of the machine. extended wear life end bits have a sharpened profile and sit below the leading edge of the cutting edge to provide superior blade control.

Forged from steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• High impact and abrasion resistance
• 25% more usable wear material

Applications:
• Production dozing in caliche and well shot rock
• Overburden both well and poorly shot rock

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8E-4539

Units of Measure

USMetric
Upper Hole Spacing (in): 4
Position: RH
Lower Hole Pattern: 4
Material: Alloy Steel
Wear or Durability: Standard
Thickness (in): 1.772
Overall Length (in): 23.898
Lower Hole Spacing (in): 3.252
Hole Size: 1-in Plow Bolt (28 mm square)
Upper Hole Spacing (mm): 101.6
Thickness (mm): 45
Lower Hole Spacing (mm): 82.6
Width (mm): 393
End Bit Type: EWL
Overall Length (mm): 607
Upper Hole Pattern: 3
Width (in): 15.472
View More
Compatible Models for part number 8E-4539

TRACK-TYPE TRACTOR

D9T D9R D8L D9N D9 D9 GC

RIPPER

9 8

BULLDOZER

9U 8S 8U 9SU 8A

WINCH

58 59N 58L 59L

WHEEL LOADER

966K 930K 950K

View More
Related parts
5P-8250
5P-8250: 1" ID Steel Flat Washer
Contact Dealer
4J-9058
4J-9058: 1- 8 Thread 3 1/4 in. Plow Bolt
Contact Dealer
2J-3507
2J-3507: 1''-8 Hex Nut
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert