Offering unparalleled manufacturing precision, Cat® weld-on bucket corners protect your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat weld-on bucket corners are designed to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your corners, help maintain bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable weld-on corners make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Stockpiling, re-handling, excavating, and bank loading
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® weld-on bucket corners protect your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat weld-on bucket corners are designed to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your corners, help maintain bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable weld-on corners make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Stockpiling, re-handling, excavating, and bank loading
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: LH
Material: Boron Steel
Thickness (in): 0.984
Depth (mm): 222
Hole Quantity: 2
Thickness (mm): 25
Depth (in): 8.74
Height (in): 8.039
Height (mm): 204.2
Hole Spacing (in): 3.976
Attachment Method: Weld-On
Hole Spacing (mm): 101
Units of MeasureUSMetric
Position: LH
Material: Boron Steel
Thickness (in): 0.984
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT62G IIIT62GIT62H
Bucket
BUCKET
Track Loader
963D963C963K963
Asphalt Finisher
MF41WD
Wheel Loader
950GC972M XE938G II962M Z962966XE950G II966M XE938G938H950G960F962H962G962G II950H966M950K962L962K950M972M950950L962M950 GC950F II950M Z
View More
Integrated Toolcarrier
IT62G IIIT62GIT62H
Warranty Information
Return Policy
Parts diagram for 8E-5301
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8E-5301
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8E-5301
Offering unparalleled manufacturing precision, Cat® weld-on bucket corners protect your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat weld-on bucket corners are designed to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your corners, help maintain bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable weld-on corners make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Stockpiling, re-handling, excavating, and bank loading
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8E-5301
Units of Measure
USMetric
Position: LH
Material: Boron Steel
Thickness (in): 0.984
Depth (mm): 222
Hole Quantity: 2
Thickness (mm): 25
Depth (in): 8.74
Height (in): 8.039
Height (mm): 204.2
Hole Spacing (in): 3.976
Attachment Method: Weld-On
Hole Spacing (mm): 101
View More
Compatible Models for part number 8E-5301
INTEGRATED TOOLCARRIER
IT62G II IT62G IT62H
BUCKET
BUCKET
TRACK LOADER
963D 963C 963K 963
ASPHALT FINISHER
MF41WD
WHEEL LOADER
950GC 972M XE 938G II 962M Z 962 966XE 950G II 966M XE 938G 938H 950G 960F 962H 962G 962G II 950H 966M 950K 962L 962K 950M 972M 950 950L 962M 950 GC 950F II 950M Z
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.