NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Corners & Corner GuardsBucket Corners8E-5311: Bucket Corner
Home
Ground Engaging ToolsBucket Corners & Corner GuardsBucket Corners
8E-5311: Bucket Corner
8E-5311: Bucket Corner

Cat® Weld-On Bucket Corner - LH

Brand: Cat

Product Images
8E-5311: Bucket Corner
8E-5311: Bucket Corner
8E-5311: Bucket Corner
8E-5311: Bucket Corner
8E-5311: Bucket Corner

Cat® Weld-On Bucket Corner - LH

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® weld-on bucket corners protect your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat weld-on bucket corners are designed to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your corners, help maintain bucket capacity, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable weld-on corners make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Moderate impact and abrasion resistance

Applications
• Stockpiling, re-handling, excavating, and bank loading

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® weld-on bucket corners protect your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat weld-on bucket corners are designed to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your corners, help maintain bucket capacity, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable weld-on corners make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Moderate impact and abrasion resistance

Applications
• Stockpiling, re-handling, excavating, and bank loading

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: LH
Material: Boron Steel
Thickness (in): 1.378
Depth (mm): 229
Hole Quantity: 2
Thickness (mm): 35
Depth (in): 9.016
Height (in): 8.996
Height (mm): 228.5
Hole Spacing (in): 4.567
Attachment Method: Weld-On
Hole Spacing (mm): 116
Units of MeasureUSMetric
Position: LH
Material: Boron Steel
Thickness (in): 1.378
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Track Loader
973C973D973K953K963K963973
Asphalt Finisher
MF41WD
Track-Type Loader
973
Wheel Loader
972 XE972G II972M XE966 XE966F II966XE966K XE950G II966M XE966H966G950G962H966L972G962G962G II966K966950H966M972H950K972K962K966G II950M972M950L962M972972L980K972XE966 GC
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts diagram for 8E-5311
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8E-5311
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8E-5311

Offering unparalleled manufacturing precision, Cat® weld-on bucket corners protect your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat weld-on bucket corners are designed to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your corners, help maintain bucket capacity, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable weld-on corners make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Moderate impact and abrasion resistance

Applications
• Stockpiling, re-handling, excavating, and bank loading

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8E-5311

Units of Measure

USMetric
Position: LH
Material: Boron Steel
Thickness (in): 1.378
Depth (mm): 229
Hole Quantity: 2
Thickness (mm): 35
Depth (in): 9.016
Height (in): 8.996
Height (mm): 228.5
Hole Spacing (in): 4.567
Attachment Method: Weld-On
Hole Spacing (mm): 116
View More
Compatible Models for part number 8E-5311

BUCKET

BUCKET

TRACK LOADER

973C 973D 973K 953K 963K 963 973

ASPHALT FINISHER

MF41WD

TRACK-TYPE LOADER

973

WHEEL LOADER

972 XE 972G II 972M XE 966 XE 966F II 966XE 966K XE 950G II 966M XE 966H 966G 950G 962H 966L 972G 962G 962G II 966K 966 950H 966M 972H 950K 972K 962K 966G II 950M 972M 950L 962M 972 972L 980K 972XE 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert