NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8F-6711: 56.74mm Inside Diameter Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
8F-6711: 56.74mm Inside Diameter Seal-O-Ring
8F-6711: 56.74mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
8F-6711: 56.74mm Inside Diameter Seal-O-Ring
8F-6711: 56.74mm Inside Diameter Seal-O-Ring
8F-6711: 56.74mm Inside Diameter Seal-O-Ring
8F-6711: 56.74mm Inside Diameter Seal-O-Ring
8F-6711: 56.74mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 56.74
Inside Diameter (in): 2.234
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 228
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 56.74
View More
Compatible Models
Compatible Models
Wheel Tractor-Scraper
637637K
Rotary Drill
MD6310MD6250
Mini Hyd Excavator
302.5302.5C
Track Feller Buncher
23902391119022901390TK711TK722552 2TK721511541 2TK7415225211190T1090521B522B
Water Fording Tractor
D7R II
Excavator
215B325B L324D324E325-A320D2322B LN326D L323F323D330D2325C L225B225D322B322C323D LN324E LN345D320D2 GC320D2 FM325D L320D LRR326F L323F OEM323E LN229DOTHER326F538325B324D L320 GC325C325D320E RR325F322B L324D FM LL329D LN231D320E LRR323F LN324E L323D SA323D S323D L322 L330D2 L323D2326D2 L320C320D320E235B323GC235C235D323E L329E LN323E SA320B S330F245D245B323F L325D FM LL325-A FM L323F SA320D L320D FM RR336D LN325C FM320E L325D FM325B LN326D2323D2 L326GC330F LN322-A L229225329D L324D FM325F LCR235320326325323329E L215329D330F L329E329F L325D MH321D LCR245329D2 L322C FM320D2 L324D LN329D2326F LN
Wheel Tractor
650B651B651E660B631E641B666B621641651657666657E657B637G637E637K
Rotary Mixer
RM500B
Hex Based Spl Solution
330F OEM
Hydraulic Control
193B12812950192193191183184181182165173B172173163161143183B153151141
Track Loader
963973983943953973C973D973K963B953B977D977H977K977L955K955L983B
Petroleum Engine
3512C3512B
Petroleum Transmission
TH55-E70TH48-E80TH55FT-E90
Soil Compactor
CP44BCP68BCP56B815CS74BCP7CP5CP74BCS5CP12CP14CP16CS12CS13CS14CS16CS44BCS56BCS68BCS66B
Backhoe Loader
442D442E430E438C438D438B424D428434E422E432E432D444E438428D428E428B428C
Wheel Dozer
854G854K834834K854814
Landfill Compactor
836836K
Ag Transmission
TA19-M2WDTA22-M4WDTA19-M4WD
Compact Wheel Loader
902908906906H907H908H
Wheel Loader
988994980G II992D992C980G994F994D
Telehandler
TH330BTH220BTH340B
Articulated Truck
D35HPD30CD35CD25CD350C740BD400740735B735 OEM735
Industrial Engine
D398D399D379D398BD379B
Quarry Truck
772G770G
Asphalt Screed
AS3251C10 FT8-16B8 FT10-20WB10-20BAS3301C
Wheel Scraper
651E630B666B657E657B637K637E637G637D639D627B666657651
Logger
322C227
Tractor
784C784B772768B
Bulldozer
977A10SU11SU8S9C9U9S10C5A5P5S11U10S10U8A
Pumper
SPF343C
Undercarriage
OEMS
Off Highway Truck
773GC772770
Winch
5755595859N59L58L
Motor Grader
120G16140G130G16H16G14H14G14E12G160G12F12E16H NA14H NA
Track-Type Tractor
D10D5HD10ND10RD11ND11RD11TD7R XRD7R LGPD5H XLD5C IIID7G2D7RD7FD7GD8LD8HD9ED9GD9LD9ND7R II
Asphalt Paver
AP-800BG555EAP-1050BAP-800CAP-800BBG-260DBG-260CAP-600DBG1000EAP-655CAP-655DBG-2455DBG-2455CAP-1000BAP-1000EAP-1000DAP-555EAP-650BBG-230AP-1055BAP-1055DAP-1055EAP-1000BG-2255CBG-225CBG-245C
Marine Engine
D379AD379BD399D397DD364D375DD398AD398B
Pipelayer
572R II587T587R572R561BPL83PL87PL72583T572G583K583H571G594H594
Stabilizer Mixer
SM-350
Front Shovel
235C
Vibratory Compactor
CS-56CS-44BCS-56BCS-68BCS-323CCS-44CS-34CS-433ECS-66BCS-323CP-433ECS-423ECP12CP-323CCP74BCS-74CS-74BCP-563ECS-64CP-64CP-56CP-44CP-34CB-614CS12CS14CP-74CS7CB-334DCP-323CB-335DCP7CS68BCS56BCS44BCP-56BCP-68BCP-44BCP-573ECP-74BCS-583ECS74BCS-573ECS-563ECP68BCP44BCP56B
Petroleum Package
TH48-E80TH48-E70TH55
Mobile Hyd Power Unit
330D L329D L352FMHPU349D L330FMHPU336D L325D L325D336F336E345D330D324D LN330C
Ripper Scarifier
140G130G12G16G
Generator Set
3508B3512B
Reclaimer Mixer
RM400RM-350BRM-350RM500BRM-300RM-500
Ejector Truck
740B740
Cold Planer
PM-565BPM-465PM-201PM-565
Road Reclaimer
RM400RM500BRM500RM-350B
Engine - Machine
C4.4
Gen Set Engine
D398BD379BD399
Transmission
TA22
Ripper
953BD59639539435981110
Cable Control
129
Truck
772G OEM789C789B769B770G OEM797770G793C772G797F785C785D797B785B769772770773
Track-Type Loader
977K
View More
Wheel Tractor-Scraper
637637K
Warranty Information
Return Policy
Parts diagram for 8F-6711
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert