NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers8G-8316: 7mm Thick Equalizer Bar Spacer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
8G-8316: 7mm Thick Equalizer Bar Spacer
8G-8316: 7mm Thick Equalizer Bar Spacer

Cat® 85mm Outer Diameter Spacer maintains proper spacing and alignment for the equalizer bar in the suspension system

Brand: Cat

Product Images
8G-8316: 7mm Thick Equalizer Bar Spacer
8G-8316: 7mm Thick Equalizer Bar Spacer
8G-8316: 7mm Thick Equalizer Bar Spacer
8G-8316: 7mm Thick Equalizer Bar Spacer
8G-8316: 7mm Thick Equalizer Bar Spacer

Cat® 85mm Outer Diameter Spacer maintains proper spacing and alignment for the equalizer bar in the suspension system

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 2.55
Inside Diameter (mm): 65
Length (in): 0.28
Length (mm): 7
Material: Steel,Structural Steel
Outside Diameter (in): 3.35
Outside Diameter (mm): 85
Type: Center Hole-Slot
Units of MeasureUSMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 2.55
Inside Diameter (mm): 65
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6H XLD5R XLD6H XRD5HD5R LGPD6N LGPD5H XLD5D6N XLD6RD6MD6ND6R IID6H IID5R2D6HD6N OEM
Ripper
65
Bulldozer
6S65A5P5S6SU6A
Winch
565556H
View More
Track-Type Tractor
D6H XLD5R XLD6H XRD5HD5R LGPD6N LGPD5H XLD5D6N XLD6RD6MD6ND6R IID6H IID5R2D6HD6N OEM
Warranty Information
Return Policy
Parts diagram for 8G-8316
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8G-8316
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8G-8316

Description:
Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8G-8316

Units of Measure

USMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 2.55
Inside Diameter (mm): 65
Length (in): 0.28
Length (mm): 7
Material: Steel,Structural Steel
Outside Diameter (in): 3.35
Outside Diameter (mm): 85
Type: Center Hole-Slot
View More
Compatible Models for part number 8G-8316

TRACK-TYPE TRACTOR

D6H XL D5R XL D6H XR D5H D5R LGP D6N LGP D5H XL D5 D6N XL D6R D6M D6N D6R II D6H II D5R2 D6H D6N OEM

RIPPER

6 5

BULLDOZER

6S 6 5A 5P 5S 6SU 6A

WINCH

56 55 56H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert