A Toric Ring for track roller is used to distribute loads and manage friction within track rollers, providing enhanced support, reduced wear, and improved rotational efficiency by accommodating misalignment and minimizing stress concentrations in the bearing unit. Its design allows for smoother operation and increased durability in track units of equipment.
Attributes: • Reduces friction for efficient roller movement. • Designed for prolonged use and reliability. • Resistant to wear and tear.
Applications: A Toric Ring within a track roller unit functions to evenly distribute loads, minimize friction, and maintain stability, allowing for smooth movement and support in the track unit, on rugged terrains, or uneven surfaces.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Toric Ring for track roller is used to distribute loads and manage friction within track rollers, providing enhanced support, reduced wear, and improved rotational efficiency by accommodating misalignment and minimizing stress concentrations in the bearing unit. Its design allows for smoother operation and increased durability in track units of equipment.
Attributes: • Reduces friction for efficient roller movement. • Designed for prolonged use and reliability. • Resistant to wear and tear.
Applications: A Toric Ring within a track roller unit functions to evenly distribute loads, minimize friction, and maintain stability, allowing for smooth movement and support in the track unit, on rugged terrains, or uneven surfaces.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Applications: Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids; Power steering seals; Radiator thermostat seals
Not Compatible With: Automotive and aircraft brake fluids; High levels of ozone; Ketones; Phosphate ester fluids; UV Light
Cross Section Diameter (mm): 9.47
Inside Diameter (mm): 76.3
Coating: None
Compatible With: Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants
Temperature (°C): -40 - 100
Inside Diameter (in): 3.01
Seal Inside Diameter (mm): 76.34
Temperature (°F): -40 - 212
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Diameter (in): 0.37
Units of MeasureUSMetric
Applications: Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids; Power steering seals; Radiator thermostat seals
A Toric Ring for track roller is used to distribute loads and manage friction within track rollers, providing enhanced support, reduced wear, and improved rotational efficiency by accommodating misalignment and minimizing stress concentrations in the bearing unit. Its design allows for smoother operation and increased durability in track units of equipment.
Attributes: • Reduces friction for efficient roller movement. • Designed for prolonged use and reliability. • Resistant to wear and tear.
Applications: A Toric Ring within a track roller unit functions to evenly distribute loads, minimize friction, and maintain stability, allowing for smooth movement and support in the track unit, on rugged terrains, or uneven surfaces.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8H-2262
Units of Measure
USMetric
Applications: Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids; Power steering seals; Radiator thermostat seals
Not Compatible With: Automotive and aircraft brake fluids; High levels of ozone; Ketones; Phosphate ester fluids; UV Light
Cross Section Diameter (mm): 9.47
Inside Diameter (mm): 76.3
Coating: None
Compatible With: Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants
Temperature (°C): -40 - 100
Inside Diameter (in): 3.01
Seal Inside Diameter (mm): 76.34
Temperature (°F): -40 - 212
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.