NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeWorkshop SuppliesToolsRatchets & SocketsSockets8H-8549: Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
8H-8549: Socket
8H-8549: Socket

Socket (9/16 inch)

Brand: Cat

Product Images
8H-8549: Socket
8H-8549: Socket

Socket (9/16 inch)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat sockets attach to compatible drive Cat tools or adapters used for routine maintenance and adjustment around tight spaces.

Attributes:
• 12 point
• 9/16 inch socket
• 1/2 inch square drive
• Chrome finish

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat sockets attach to compatible drive Cat tools or adapters used for routine maintenance and adjustment around tight spaces.

Attributes:
• 12 point
• 9/16 inch socket
• 1/2 inch square drive
• Chrome finish

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 38
Square Drive (in): 1/2
Length (in): 1.50
Material: Carbon Steel
Size (in): 9/16
Units of MeasureUSMetric
Length (mm): 38
Square Drive (in): 1/2
Length (in): 1.50
View More
Compatible Models
Compatible Models
Generator
SR4
Wheel Tractor
613C II
Power Module
TR43-C18LTR43TR43-E44
Integrated Toolcarrier
IT18BIT28B
Hydraulic Control
163143183B153141140
Track Loader
963973983935B931983B943941953951C951B977H941B977K977L955C931B955H955K955L
Ejector Truck
740D400E II
Winch
57H56H5355
Motor Grader
120H120M135H16M163H140M140H16H143H14H12H12M160H160M
Backhoe
D3931
Wheel Loader
918F960F980950B950E950F988916920926930936966D966C966F966EG936950936E936F980C980F980G926E970F
Track-Type Tractor
D6H XRD6H IID3BD4BD4DD4ED5BD5MD5HD5ED6E SRD6CD6DD6RD6MD6ND6ED6GD6HD7RD7FD6G SRD7GD7HD3D5D8KD8HD9GD9HD4E SR
Gen Set Engine
350835123516
Articulated Truck
D35HPD30CD30DD250E IID35CD300ED300BD400ED250ED250BD400DD25DD25CD350ED350DD350CD350E IID400725D40D740D400E II730735D300E II
Ripper
8D9779539433765
Marine Engine
D353E35163512D353CD353D3508D379AD379BD330AD342CD330CD349D346D348D398AD398BD342D343D326FD333BD333C33043306
Pipelayer
561D561C572G583K583H571G594H594
Industrial Engine
D342D343D348D349D346D398B33043306D320A3412D333C351235163508D398D399D353CD353ED353DD342CD330CD379D379B
Gas Engine
G333CG398G399G379AG342CG3306G343G379
Excavator
215B225235215235B245
Bulldozer
7SU6SU7S LGP8S65A5S6S7A7S7U3S3P955
Track-Type Loader
977K
View More
Generator
SR4
Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 8H-8549

Description:
Cat sockets attach to compatible drive Cat tools or adapters used for routine maintenance and adjustment around tight spaces.

Attributes:
• 12 point
• 9/16 inch socket
• 1/2 inch square drive
• Chrome finish

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8H-8549

Units of Measure

USMetric
Length (mm): 38
Square Drive (in): 1/2
Length (in): 1.50
Material: Carbon Steel
Size (in): 9/16
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert