NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeWorkshop SuppliesToolsRatchets & SocketsExtensions/Adapters8H-8575: 3/8 Inch Square Drive Extension
Home
Workshop SuppliesToolsRatchets & SocketsExtensions/Adapters
8H-8575: 3/8 Inch Square Drive Extension
8H-8575: 3/8 Inch Square Drive Extension

Cat® 152.4 mm Long Drive Extension extend the reach of a driving mechanism, enabling access to hard-to-reach or confined areas for efficient operation

Brand: Cat

Product Images
8H-8575: 3/8 Inch Square Drive Extension
8H-8575: 3/8 Inch Square Drive Extension

Cat® 152.4 mm Long Drive Extension extend the reach of a driving mechanism, enabling access to hard-to-reach or confined areas for efficient operation

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Socket extensions allow the technician to reach nuts and bolts in hard-to-reach places. Socket extensions are used to reposition the ratchet to a more comfortable position for easy turning.

Attributes:
• 3/8 inch square drive
• Length: 6 in (152.4 mm)
• Black oxide finish

Applications:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Socket extensions allow the technician to reach nuts and bolts in hard-to-reach places. Socket extensions are used to reposition the ratchet to a more comfortable position for easy turning.

Attributes:
• 3/8 inch square drive
• Length: 6 in (152.4 mm)
• Black oxide finish

Applications:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 6.0
Material: Carbon Steel
Size (mm): 152.4 long
Size (in): 6.00 long
Drive (in): 3/8
Length (mm): 152.4
Units of MeasureUSMetric
Length (in): 6.0
Material: Carbon Steel
Size (mm): 152.4 long
View More
Compatible Models
Compatible Models
Wheel Loader
966H
View More
Wheel Loader
966H
Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 8H-8575

Description:
Socket extensions allow the technician to reach nuts and bolts in hard-to-reach places. Socket extensions are used to reposition the ratchet to a more comfortable position for easy turning.

Attributes:
• 3/8 inch square drive
• Length: 6 in (152.4 mm)
• Black oxide finish

Applications:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8H-8575

Units of Measure

USMetric
Length (in): 6.0
Material: Carbon Steel
Size (mm): 152.4 long
Size (in): 6.00 long
Drive (in): 3/8
Length (mm): 152.4
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert