NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins8J-6559: Elevator Chain Roller Shaft
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins
8J-6559: Elevator Chain Roller Shaft
8J-6559: Elevator Chain Roller Shaft

Cat® Elevator Chain Roller Shaft

Brand: Cat

fallback-image
8J-6559: Elevator Chain Roller Shaft

Cat® Elevator Chain Roller Shaft

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

An Elevator Chain Roller Shaft is part of the elevator frame used to facilitate the smooth and efficient movement of the elevator chains, ensuring the proper functioning of the scraper mechanism. It operates under significant loads and repetitive motion to withstand harsh operating conditions.

Attributes:
• Manufactured to precise specifications and are built for durability and reliability
• Withstands mechanical stress, without compromising performance or safety

Applications:
An Elevator Chain Roller Shaft enables the smooth movement of elevator chains to ensure reliable and efficient elevator performance.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

An Elevator Chain Roller Shaft is part of the elevator frame used to facilitate the smooth and efficient movement of the elevator chains, ensuring the proper functioning of the scraper mechanism. It operates under significant loads and repetitive motion to withstand harsh operating conditions.

Attributes:
• Manufactured to precise specifications and are built for durability and reliability
• Withstands mechanical stress, without compromising performance or safety

Applications:
An Elevator Chain Roller Shaft enables the smooth movement of elevator chains to ensure reliable and efficient elevator performance.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 2.5
Diameter (mm): 63.5
Material: Alloy Mixed: Metal,Carbon Steel
Overall Length (in): 9.161
Overall Length (mm): 232.7
Units of MeasureUSMetric
Diameter (in): 2.5
Diameter (mm): 63.5
Material: Alloy Mixed: Metal,Carbon Steel
View More
Compatible Models
Compatible Models
Wheel Tractor
623H
Wheel Tractor-Scraper
613G623K LRC623K623
Wheel Scraper
623G623F615623B623E615C
View More
Wheel Tractor
623H
Warranty Information
Return Policy
Parts diagram for 8J-6559
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8J-6559
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8J-6559

An Elevator Chain Roller Shaft is part of the elevator frame used to facilitate the smooth and efficient movement of the elevator chains, ensuring the proper functioning of the scraper mechanism. It operates under significant loads and repetitive motion to withstand harsh operating conditions.

Attributes:
• Manufactured to precise specifications and are built for durability and reliability
• Withstands mechanical stress, without compromising performance or safety

Applications:
An Elevator Chain Roller Shaft enables the smooth movement of elevator chains to ensure reliable and efficient elevator performance.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8J-6559

Units of Measure

USMetric
Diameter (in): 2.5
Diameter (mm): 63.5
Material: Alloy Mixed: Metal,Carbon Steel
Overall Length (in): 9.161
Overall Length (mm): 232.7
View More
Compatible Models for part number 8J-6559

WHEEL TRACTOR

623H

WHEEL TRACTOR-SCRAPER

613G 623K LRC 623K 623

WHEEL SCRAPER

623G 623F 615 623B 623E 615C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert