Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16)
Oil and Fuel Compatible Seal: 238-5080 (3/4-16)
Coolant and Urea Compatible Seal: 6V-6609 (3/4-16)
Material Description: Plated Steel
Material: Carbon Steel
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16)
Oil and Fuel Compatible Seal: 238-5080 (3/4-16)
Coolant and Urea Compatible Seal: 6V-6609 (3/4-16)
960F950G950F962G990H992980G II992B980C980H992K928F938G938F950F II
Telehandler
RT80RT100
Engine - Machine
31163114
Gen Set Engine
3306POWER SYS3306B
Wheeled Excavator
M325B
Industrial Engine
C18312631163114C-15C-16C15
Truck
777G785D
Wheel Scraper
623B613613B
Spray Ar
CAT WDS
View More
Pumper
SPF343C
Warranty Information
Return Policy
Parts diagram for 8J-7844
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8J-7844
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8J-7844
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 8J-7844
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16)
Oil and Fuel Compatible Seal: 238-5080 (3/4-16)
Coolant and Urea Compatible Seal: 6V-6609 (3/4-16)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 8J-7844
PUMPER
SPF343C
UNDERGROUND ART TRUCK
AD60 AD55B
GENERATOR
LC51XX SR4B
TRUCK ENGINE
C-18 C-15 C-16 3116 3306C 3306B 3306
POWER MODULE
TR43-C18L
INTEGRATED TOOLCARRIER
IT62G IT12B IT14F IT38G IT14B IT38F IT28F
OFF HIGHWAY TRUCK
777 789D
MOTOR GRADER
120H 135H 135H NA 120H ES 120H NA 14M
TRACK-TYPE TRACTOR
D5M D6M
WHEEL SKIDDER
535B 525B
ROTARY DRILL
MD6250 MD6310
ASPHALT PAVER
AP-655C BG-2255C
TRACK FELLER BUNCHER
522 521
PIPELAYER
561M
EXCAVATOR
322B L 325B L 214B FT 322B LN 214B 213B 322B 322C 224B 325B LN 320B 320B S 320B N 320B L 322C FM M318 325B M320
VIBRATORY COMPACTOR
CP-533D CS-531D CS-533D CS-563D
MOBILE HYD POWER UNIT
TH43-C18
PETROLEUM PACKAGE
CX31 CX31-C15I CX35-P800
GENERATOR SET
C9 GEN SET G3516 XQP300 3306B C9 3516C
WHEEL TRACTOR
633E II 623B 623E 623F 621B 621E 621F 633D 613C II 639D 627E 627F 631E 637E
TRACK LOADER
963B 963C 953C
PETROLEUM ENGINE
C15 C18 C9
LOCOMOTIVE ENGINE
3516C
BACKHOE LOADER
446D 446B
WATER DELIVERY SYSTEM
777G CAT WDS
COLD PLANER
PM-465
COMPACT WHEEL LOADER
910F 910E
WHEEL LOADER
960F 950G 950F 962G 990H 992 980G II 992B 980C 980H 992K 928F 938G 938F 950F II
TELEHANDLER
RT80 RT100
ENGINE - MACHINE
3116 3114
GEN SET ENGINE
3306 POWER SYS 3306B
WHEELED EXCAVATOR
M325B
INDUSTRIAL ENGINE
C18 3126 3116 3114 C-15 C-16 C15
TRUCK
777G 785D
WHEEL SCRAPER
623B 613 613B
SPRAY AR
CAT WDS
View More
Related parts
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
Contact Dealer
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
Contact Dealer
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.