NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsCompactor Wheel Ground Engaging ToolsCompactor Wheel Teeth8K-9171: Compactor Wheel Tip
Home
Ground Engaging ToolsCompactor Wheel Ground Engaging ToolsCompactor Wheel Teeth
8K-9171: Compactor Wheel Tip
8K-9171: Compactor Wheel Tip

Cat® 229 mm Tamping Foot Compactor Wheel Tip

Brand: Cat

Product Images
8K-9171: Compactor Wheel Tip
8K-9171: Compactor Wheel Tip
8K-9171: Compactor Wheel Tip
8K-9171: Compactor Wheel Tip
8K-9171: Compactor Wheel Tip

Cat® 229 mm Tamping Foot Compactor Wheel Tip

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Soil Compactor Tamping Foot Tip is designed to enhance the efficiency and effectiveness of soil compaction operations. During operation, the soil compactor tamping foot tip is attached to the compactor's drum. It optimizes the compaction process by providing superior ground penetration and exerting sufficient pressure to achieve the desired soil density. This tip is designed to withstand the rigors of compaction work, ensuring durability and consistent performance in different soil conditions.

Attributes:
• High impact capability.
• Resilient to impact from rocks and debris.
• Maintains tip sharpness over prolonged use.

Applications:
A Soil Compactor Tamping Foot Tip enhances compaction efficiency by providing concentrated force for densifying soil layers during operation.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Soil Compactor Tamping Foot Tip is designed to enhance the efficiency and effectiveness of soil compaction operations. During operation, the soil compactor tamping foot tip is attached to the compactor's drum. It optimizes the compaction process by providing superior ground penetration and exerting sufficient pressure to achieve the desired soil density. This tip is designed to withstand the rigors of compaction work, ensuring durability and consistent performance in different soil conditions.

Attributes:
• High impact capability.
• Resilient to impact from rocks and debris.
• Maintains tip sharpness over prolonged use.

Applications:
A Soil Compactor Tamping Foot Tip enhances compaction efficiency by providing concentrated force for densifying soil layers during operation.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 81
Shape: Tamping Foot
Length (in): 9.016
Material: Alloy Mixed: Metal
Wear or Durability: Standard
Width (in): 3.189
Length (mm): 229
Units of MeasureUSMetric
Width (mm): 81
Shape: Tamping Foot
Length (in): 9.016
View More
Compatible Models
Compatible Models
Soil Compactor
825B
View More
Soil Compactor
825B
Warranty Information
Return Policy
Parts diagram for 8K-9171
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert