NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits8M-2888: Gasket
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
8M-2888: Gasket
8M-2888: Gasket

Gasket

Brand: Cat

Product Images
8M-2888: Gasket
8M-2888: Gasket
8M-2888: Gasket
8M-2888: Gasket
8M-2888: Gasket

Gasket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Gaskets use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Gaskets use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Square-Rectangular
Style: Flat
Material: Low compressibility, sheet gasket material,Rubber Gasket Gasket
Length (mm): 115.6
Width (mm): 115.6
Thickness (mm): 0.8
Hole Size (mm): 10.3 (4X)
Length (in): 4.55
Width (in): 4.55
Thickness (in): 0.03
Hole Size (in): 0.41 (4X)
Units of MeasureUSMetric
Type: Square-Rectangular
Style: Flat
Material: Low compressibility, sheet gasket material,Rubber Gasket Gasket
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Track-Type Tractor
D10
Wheel Tractor
621650B641660B666623657B651B651641B657666B
Ripper
10
Mining Excavator
5230B523051305130B
Vehicular Engine
D346D348D349
Truck
785789793777777B789B785B
Tractor
776784B776B
Bulldozer
10C10S10U
Wheel Loader
992B994992
View More
Track-Type Tractor
D10
Warranty Information
Return Policy
Parts diagram for 8M-2888
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8M-2888
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8M-2888

Gaskets use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8M-2888

Units of Measure

USMetric
Type: Square-Rectangular
Style: Flat
Material: Low compressibility, sheet gasket material,Rubber Gasket Gasket
Length (mm): 115.6
Width (mm): 115.6
Thickness (mm): 0.8
Hole Size (mm): 10.3 (4X)
Length (in): 4.55
Width (in): 4.55
Thickness (in): 0.03
Hole Size (in): 0.41 (4X)
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 8M-2888

TRACK-TYPE TRACTOR

D10

WHEEL TRACTOR

621 650B 641 660B 666 623 657B 651B 651 641B 657 666B

RIPPER

10

MINING EXCAVATOR

5230B 5230 5130 5130B

VEHICULAR ENGINE

D346 D348 D349

TRUCK

785 789 793 777 777B 789B 785B

TRACTOR

776 784B 776B

BULLDOZER

10C 10S 10U

WHEEL LOADER

992B 994 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert