NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8M-4395: 63.09mm Inside Diameter Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
8M-4395: 63.09mm Inside Diameter Seal-O-Ring
8M-4395: 63.09mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
8M-4395: 63.09mm Inside Diameter Seal-O-Ring
8M-4395: 63.09mm Inside Diameter Seal-O-Ring
8M-4395: 63.09mm Inside Diameter Seal-O-Ring
8M-4395: 63.09mm Inside Diameter Seal-O-Ring
8M-4395: 63.09mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 63.09
Inside Diameter (in): 2.484
Material: VMQ - Silicone,Silicone (70),Silicone (VMQ),Silicone / MQ / VMQ / PMQ Rubber
Polymer: VMQ (Silicone rubber)
Material Hardness: 70A
Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
Dash Size: 230
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 63.09
View More
Compatible Models
Compatible Models
Truck Engine
3408B340834063406E3406C3406B
Hydraulic Control
183B
Engine
3512E
Track Loader
963983B963K983
Soil Compactor
825G II825H825G825B
Wheel Dozer
834824B824G II824824H824G
Winch
57H
Landfill Compactor
826B826G826H826G II
Motor Grader
16
Wheel Loader
980G II980B992B980H980G980988992
Track-Type Tractor
D7HD8KD10RD10T2D8ND10TD8HD4ED4E SRD9GD10
Gen Set Engine
D399
Ripper
8D74
Pipelayer
583R587T587R578
Industrial Engine
D399
Truck
789789C789B
Bulldozer
8S7SU7A7S7U4A7S LGP
View More
Truck Engine
3408B340834063406E3406C3406B
Warranty Information
Return Policy
Parts diagram for 8M-4395
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8M-4395
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8M-4395

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8M-4395

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 63.09
Inside Diameter (in): 2.484
Material: VMQ - Silicone,Silicone (70),Silicone (VMQ),Silicone / MQ / VMQ / PMQ Rubber
Polymer: VMQ (Silicone rubber)
Material Hardness: 70A
Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
Dash Size: 230
View More
Compatible Models for part number 8M-4395

TRUCK ENGINE

3408B 3408 3406 3406E 3406C 3406B

HYDRAULIC CONTROL

183B

ENGINE

3512E

TRACK LOADER

963 983B 963K 983

SOIL COMPACTOR

825G II 825H 825G 825B

WHEEL DOZER

834 824B 824G II 824 824H 824G

WINCH

57H

LANDFILL COMPACTOR

826B 826G 826H 826G II

MOTOR GRADER

16

WHEEL LOADER

980G II 980B 992B 980H 980G 980 988 992

TRACK-TYPE TRACTOR

D7H D8K D10R D10T2 D8N D10T D8H D4E D4E SR D9G D10

GEN SET ENGINE

D399

RIPPER

8D 7 4

PIPELAYER

583R 587T 587R 578

INDUSTRIAL ENGINE

D399

TRUCK

789 789C 789B

BULLDOZER

8S 7SU 7A 7S 7U 4A 7S LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert