NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals8M-7065: 0.787mm Thick Air Lines Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
8M-7065: 0.787mm Thick Air Lines Gasket
8M-7065: 0.787mm Thick Air Lines Gasket

Gasket

Brand: Cat

Product Images
8M-7065: 0.787mm Thick Air Lines Gasket
8M-7065: 0.787mm Thick Air Lines Gasket
8M-7065: 0.787mm Thick Air Lines Gasket
8M-7065: 0.787mm Thick Air Lines Gasket
8M-7065: 0.787mm Thick Air Lines Gasket

Gasket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Rubber Gasket Gasket
Overall Width (mm): 35
Overall Length (mm): 86
Material: Rubber Gasket Gasket
Overall Width (mm): 35
Overall Length (mm): 86
View More
Compatible Models
Compatible Models
Generator
SR4
Truck Engine
C7C-10C-12C-18C-15C-1631763408B16933126B340834063126E33061673C32083406E3406C3406B3176B311431163126G33063306C3306B
Integrated Toolcarrier
IT18BIT28IT18IT28B
Wheel Harvester
570B580B550570580
Wheel Skidder
518528518C530B528B
Excavator
M325C245
Wheel Tractor
633E II651B651E615611621615C II631D631E631G623B623G623E623F621B657E657B621R621E621F633D657G621G621S613C II639D615C627B627G627E627F637G613B637D613C637E
Vehicular Engine
35163512D348D349
Petroleum Transmission
TH48-E80
Petroleum Engine
35163512C15C27C9C73516CC323512E3512C3512B
Soil Compactor
825C815815B
Wheel Dozer
814B824C814
Landfill Compactor
836H816826C816B
Grapple
120C518125C
Wheel Loader
960F972G950B950E950F994G926916G916926936966D966C966F966EG936966G966R980F II966F II950B/950E936E936F980B980C980F926E994F994D970F994H950F II
Soil Stabilizer
SS-250B
Articulated Truck
D550BD44BD35HPD30CD30DD35CD300DD300BD250BD400DD25DD25CD350DD350CD400D40D
Engine - Industrial
3406B
Pneumatic Compactor
PS-500
Industrial Engine
C323516BC273406E3406C31263126B311631143408E3408B3408C3512B3306B34563204330433063176C3176B3412D333C3304B3406351231963412E3412C3516C-123508BC-15C-10C-163508D330C
Quarry Truck
777E775D775B773E771D771C
Wheel Scraper
651E611631G621E657G621F621B657E657B623F623E613C637G627F627E615C657
Spray Ar
CAT WDS
Tractor
776776D776C776B768C768B772B784C784B
Bulldozer
824S825
Feller Buncher
FB518
Pumper
SPF343CSBF214SPF343SPS343CPT372SPT343SPT342SUF557
Reman Engine
3516B3406E
Off Highway Truck
793D773793F785D789785793789G789D
Winch
518
Motor Grader
120H120G135H160H ES12H NA163H120H ES140H140G16H16G140H NA130G143H14H14G12H12G160H160G16H NA160H NA135H NA12H ES14H NA163H NA120H NA140H ES
Rotary Cutter
RC20
Track-Type Tractor
D7G2D7G
Marine Auxiliary
3516B3512B3508B
Marine Engine
351635123508C183508B3406B3516B3512B
Mining Excavator
5230B513052305130B
Petroleum Package
TH48-E703508
Ripper Scarifier
12G140G16G130G
Power Package
C7
Generator Set
3306B
Reclaimer Mixer
RM-250C
Engine
3512B3516EC32B INDUSTRIALC27 INDUSTRIAL
Locomotive Engine
C32
Cold Planer
PR-1000PR-450CPR-1000CPM-465PR-450PM-200PM-201PM-565PM-565B
Road Reclaimer
RR-250B
Engine - Machine
31163114C27330432043208C4.43408
Gen Set Engine
3406C3406B3304B3306B330633043508
Boom
120C
Truck
785789793797793D793B793C793F69D773E785G773D797F785C785D797B773B785B793F CMD793F OEM775E775D795F AC789C789D777C777B789B777D769777769B769D769C
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 8M-7065
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
8M-70658M-7065
214-7568214-7568
5F-54345F-5434
View All Parts
Frequently bought together
8M-7065
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
214-7568
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5F-5434
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7W-9834
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
110-0004
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert