NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals8N-1542: 10 AWG Connector Pin
Home
Electrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals
8N-1542: 10 AWG Connector Pin
8N-1542: 10 AWG Connector Pin

Cat® 30 Amps, 33.1 mm Long, 10 AWG, Connector Pin for air conditioner wiring harness

Brand: Cat

Product Images
8N-1542: 10 AWG Connector Pin
8N-1542: 10 AWG Connector Pin
8N-1542: 10 AWG Connector Pin
8N-1542: 10 AWG Connector Pin
8N-1542: 10 AWG Connector Pin

Cat® 30 Amps, 33.1 mm Long, 10 AWG, Connector Pin for air conditioner wiring harness

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat terminal pins are used in electrical connectors. A Cat terminal pin is inserted into the Cat terminal socket, on a mating connector, to make electrical connections.

Attributes:
• Crimp type connector pin
• Contact Size: 8
• Wire Size AWG: 10
• Nickel plated brass
• Current Rating: 30 Amps

Application:
Cat pin connectors provide a reliable wire to wire or wire to device interface.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat terminal pins are used in electrical connectors. A Cat terminal pin is inserted into the Cat terminal socket, on a mating connector, to make electrical connections.

Attributes:
• Crimp type connector pin
• Contact Size: 8
• Wire Size AWG: 10
• Nickel plated brass
• Current Rating: 30 Amps

Application:
Cat pin connectors provide a reliable wire to wire or wire to device interface.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 0.14
Gauge (AWG): 10
Diameter (mm): 3.6
Length (in): 1.3
Material: Alloy Brass
Length (mm): 33.1
Units of MeasureUSMetric
Diameter (in): 0.14
Gauge (AWG): 10
Diameter (mm): 3.6
View More
Compatible Models
Compatible Models
Generator
SR4SR4B
Shovel Logger
345C
Integrated Toolcarrier
IT62HIT38G IIIT14G2IT14GIT28G
Load Haul Dump
R1700 II
Site Prep Tractor
586C2864C
Material Handler
MH3022MH3024MH3037MH3049MH3059M325D L MH
Off Highway Truck
793D785D789D3508B
Motor Grader
120 GC24M140 GC
Track Skidder
D5HTSK II527517
Wheel Skidder
535C545C525C
Track-Type Tractor
D6K2 XLD5H XLD6K2 LGPD5MD5HD6RD6MD7RD8RD6K2D7R II
Asphalt Paver
AP-200B
Mini Hyd Excavator
306E306305.5
Track Feller Buncher
TK73223902391TK722552 2TK721TK7521190511541 222905225212590139024911190T1090521B532522B5411290T551552TK711
Marine Auxiliary
3516C3516B3512B351235083508B3508C
Marine Engine
351635123508C18C153508C3508B3406E3516B3516C3512C3512BC30C323412E
Excavator
345B II215B325B L375-A L312F GC330B L345BM325C365C L MH330C L350-A L320B LL325C225330D MHM325D MH235215311F LRR313F GC325D MH313F LGC385C L MH320B FM LL245345B II MH365B II245B330C MH365B L345C MHM325D L MH365B
Vibratory Compactor
CS-431CCP-533CCC-34CS-433CCC-24CS-531CCB-334ECB-564DCP-433CCB-335ECS-533CCB-434DCB-434CCP-563CCB-334E XWCB-534CCB-534DCB-535BCS-583CCB-34 XWCB-32CB-34CB-24CB-22CB-14CS-563C
Petroleum Package
TH48-E80CX31-C11ICX35-C18ICX31-C15ICX31-C13ICX35-P800CX31CX31-P600-C18CX31-P600
Power Package
C7
Wheel Tractor
623F621F627F
Generator Set
3508B3508C27C183512C3512B3516C3516B3516E
Engine
C15C18C13BC32 INDUSTRIALC32B INDUSTRIALC27 INDUSTRIAL
Petroleum Transmission
CX31-P600-C18I
Petroleum Engine
C15C13C18C113508C3508BC9C73516C3516BC323512C3512B
Locomotive Engine
3516C3516BC323512C3512B3508C3508B
Soil Compactor
825H825C815B
Ejector Truck
740D400E II
Wheel Dozer
834H824H824C854G854K844H
Landfill Compactor
836H826C826H816B
Petroleum Gen Set
3512CC27C15
Compact Wheel Loader
901914G914G2901C2
Wheel Loader
918F928G972H966 GC950G II950B950E962H950H980G II988G988H966D966E966H930G950B/950E924GZ990H972G II938G II993K924F924G962G II980C980H992K938G994F994H966G II
Road Reclaimer
RR-250
Soil Stabilizer
SS-250
Gen Set Engine
3516B34563512B350835123508B3516
Engine - Machine
C27
Articulated Truck
D30DD300ED400ED250ED400DD25DD350ED350DD350E IID40D740D400E II735 OEM735
Wheeled Excavator
M325C MHM322D MHMH3026W345C MHMH3024M324D2 MHM318D MHM330DW330BW345B IIM325BM322D2 MH
Pneumatic Compactor
PF-300CPF-300BPS-300BPS-300C
Engine - Industrial
3512B3516BLD700E
Industrial Engine
C323516BC27C183406E3126B3408EC7C93512B3512C3456C9.3C9.3B3412EC-123508BC-15C-10C-16C-9C11C13C15
Quarry Truck
775D771D
Truck
785789797793D793B793C773E773D785C785D797B785B775E789C789D777C789B777D769D
Wheel Feller Buncher
2570C5435332470CTK370573CTK380563C2670C553C
Logger
227
Tractor
776D776C784C
Gas Engine
G3306BG3304BG3512G3516G3508
View More
Generator
SR4SR4B
Warranty Information
Return Policy
Parts diagram for 8N-1542
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert