NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits8N-2811: 0.8mm Thick Air Compressor Gasket
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
8N-2811: 0.8mm Thick Air Compressor Gasket
8N-2811: 0.8mm Thick Air Compressor Gasket

Cat® 0.8mm Thick Gasket for Air Compressor

Brand: Cat

Product Images
8N-2811: 0.8mm Thick Air Compressor Gasket
8N-2811: 0.8mm Thick Air Compressor Gasket
8N-2811: 0.8mm Thick Air Compressor Gasket
8N-2811: 0.8mm Thick Air Compressor Gasket
8N-2811: 0.8mm Thick Air Compressor Gasket

Cat® 0.8mm Thick Gasket for Air Compressor

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Gaskets use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Gaskets use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Style: Flat
Material: Non-metallic fiber and rubber,Rubber Gasket Gasket
Thickness (mm): 0.8
Hole Size (mm): 13.8 (5X)
Thickness (in): 0.03
Hole Size (in): 0.54 (5X)
Units of MeasureUSMetric
Style: Flat
Material: Non-metallic fiber and rubber,Rubber Gasket Gasket
Thickness (mm): 0.8
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Vehicular Engine
35163512
Industrial Engine
35123508
Truck
793B793C785789C785C
Tractor
784C
View More
Vehicular Engine
35163512
Warranty Information
Return Policy
Parts diagram for 8N-2811
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8N-2811
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8N-2811

Gaskets use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8N-2811

Units of Measure

USMetric
Style: Flat
Material: Non-metallic fiber and rubber,Rubber Gasket Gasket
Thickness (mm): 0.8
Hole Size (mm): 13.8 (5X)
Thickness (in): 0.03
Hole Size (in): 0.54 (5X)
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 8N-2811

VEHICULAR ENGINE

3516 3512

INDUSTRIAL ENGINE

3512 3508

TRUCK

793B 793C 785 789C 785C

TRACTOR

784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert