The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
0R-5009 : PLATE CLUTCH
Contact Dealer
Description
Description
Description: Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines.
Attributes: • Material: Steel • Outside Diameter: 353.06 mm (13.90 in) • Inside Diameter: 263.14 mm (10.3598 in) • Thickness: 6.35 mm (0.250 in)
Application: Cat clutch plates are used in the planetary assemblies of Cat transmissions. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines.
Attributes: • Material: Steel • Outside Diameter: 353.06 mm (13.90 in) • Inside Diameter: 263.14 mm (10.3598 in) • Thickness: 6.35 mm (0.250 in)
Application: Cat clutch plates are used in the planetary assemblies of Cat transmissions. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 353.06
Inside Diameter (mm): 263.14
Thickness (mm): 6.35
Outside Diameter (in): 13.90
Inside Diameter (in): 10.3598
Thickness (in): 0.250
Material: Alloy Steel,Carbon Steel
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 353.06
Inside Diameter (mm): 263.14
View More
Compatible Models
Compatible Models
Challenger
65C65E75D85C65D75C85E75E85D95E7570C
Motor Grader
12G130G120G16H NA14H NA160G140G14H14G16H16G
Ripper Scarifier
130G140G12G16G
View More
Challenger
65C65E75D85C65D75C85E75E85D95E7570C
Warranty Information
Return Policy
Parts diagram for 8P-1656
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8P-1656
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8P-1656
Description: Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines.
Attributes: • Material: Steel • Outside Diameter: 353.06 mm (13.90 in) • Inside Diameter: 263.14 mm (10.3598 in) • Thickness: 6.35 mm (0.250 in)
Application: Cat clutch plates are used in the planetary assemblies of Cat transmissions. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8P-1656
Units of Measure
USMetric
Material Description: Steel
Outside Diameter (mm): 353.06
Inside Diameter (mm): 263.14
Thickness (mm): 6.35
Outside Diameter (in): 13.90
Inside Diameter (in): 10.3598
Thickness (in): 0.250
Material: Alloy Steel,Carbon Steel
View More
Compatible Models for part number 8P-1656
CHALLENGER
65C 65E 75D 85C 65D 75C 85E 75E 85D 95E 75 70C
MOTOR GRADER
12G 130G 120G 16H NA 14H NA 160G 140G 14H 14G 16H 16G
You can have it all with Cat Reman. Best-built Cat® parts with full warranty when and where you need them - all at a fraction of the price.
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.