NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainTorque Converters & ComponentsTorque Converter Components8P-8555: Race-Freewheel
Home
DrivetrainTorque Converters & ComponentsTorque Converter Components
8P-8555: Race-Freewheel
8P-8555: Race-Freewheel

Cat® Freewheel Race (Torque Converter)

Brand: Cat

Product Images
8P-8555: Race-Freewheel
8P-8555: Race-Freewheel
8P-8555: Race-Freewheel
8P-8555: Race-Freewheel
8P-8555: Race-Freewheel

Cat® Freewheel Race (Torque Converter)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat freewheel races are designed to work as part of a torque converter free-wheel clutch system to allow the converter stator to free-wheel during high speed, low torque conditions such as roading. Inner part of freewheel system that the freewheel rollers ride on.

Attributes:
• Hardened steel freewheel race
• Internal Spline Number of Teeth: 38
• Outside Diameter: 76.2 mm (3.000 in)
• Inside Diameter: 59.21 mm (2.331 in)
• Length: 50.8 mm (2.000 in)

Application:
Cat freewheel races are used in Cat torque converter systems. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat freewheel races are designed to work as part of a torque converter free-wheel clutch system to allow the converter stator to free-wheel during high speed, low torque conditions such as roading. Inner part of freewheel system that the freewheel rollers ride on.

Attributes:
• Hardened steel freewheel race
• Internal Spline Number of Teeth: 38
• Outside Diameter: 76.2 mm (3.000 in)
• Inside Diameter: 59.21 mm (2.331 in)
• Length: 50.8 mm (2.000 in)

Application:
Cat freewheel races are used in Cat torque converter systems. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 76.20
Inside Diameter (mm): 59.21
Length (mm): 50.80
Outside Diameter (in): 3.000
Inside Diameter (in): 2.331
Length (in): 2.000
Material: Low Alloy Steel
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 76.20
Inside Diameter (mm): 59.21
View More
Compatible Models
Compatible Models
Wheel Tractor
615C615C II615611
Transmission-Onhighway
CX28
Load Haul Dump
R1600R1600GR1600H
Oem Solutions
TR35E44-C9.3BL
Wheel Loader
962M Z962966972M972972L950M Z966L966M962L950M950950L962M
Track-Type Tractor
D5DEUCED6N LGPD6N XLD6N30/30
Wheel Skidder
535D555D545D525D
Transmission
TR35TR16-C7.1
Articulated Truck
D35CD300ED300DD300BD20DD250ED250DD250BD25DD25CD350DD350CD30CD30DD250E IID300E II
Transmission-Military
CX28
Engine - Industrial
3516B
Wheel Scraper
615C611
Powertrain
TR35E44-C9.3B
View More
Wheel Tractor
615C615C II615611
Warranty Information
Return Policy
Parts diagram for 8P-8555
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8P-8555
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8P-8555

Description:
Cat freewheel races are designed to work as part of a torque converter free-wheel clutch system to allow the converter stator to free-wheel during high speed, low torque conditions such as roading. Inner part of freewheel system that the freewheel rollers ride on.

Attributes:
• Hardened steel freewheel race
• Internal Spline Number of Teeth: 38
• Outside Diameter: 76.2 mm (3.000 in)
• Inside Diameter: 59.21 mm (2.331 in)
• Length: 50.8 mm (2.000 in)

Application:
Cat freewheel races are used in Cat torque converter systems. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8P-8555

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 76.20
Inside Diameter (mm): 59.21
Length (mm): 50.80
Outside Diameter (in): 3.000
Inside Diameter (in): 2.331
Length (in): 2.000
Material: Low Alloy Steel
View More
Compatible Models for part number 8P-8555

WHEEL TRACTOR

615C 615C II 615 611

TRANSMISSION-ONHIGHWAY

CX28

LOAD HAUL DUMP

R1600 R1600G R1600H

OEM SOLUTIONS

TR35E44-C9.3BL

WHEEL LOADER

962M Z 962 966 972M 972 972L 950M Z 966L 966M 962L 950M 950 950L 962M

TRACK-TYPE TRACTOR

D5 DEUCE D6N LGP D6N XL D6N 30/30

WHEEL SKIDDER

535D 555D 545D 525D

TRANSMISSION

TR35 TR16-C7.1

ARTICULATED TRUCK

D35C D300E D300D D300B D20D D250E D250D D250B D25D D25C D350D D350C D30C D30D D250E II D300E II

TRANSMISSION-MILITARY

CX28

ENGINE - INDUSTRIAL

3516B

WHEEL SCRAPER

615C 611

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert