Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat reaction plates are designed to work with braking systems, providing critical friction to slow, stop or hold a machine stationary.
Attributes: • Cast iron reaction plate • Three flanges with dowel clearance holes provide exact OEM fit • Material and heat treat reduce plate wear and improve durability • Surface finish requirements maximize brake life • Providing sufficient force and torque reaction to the brake group allows braking performance to meet applicable certification requirements
Application: Brake reaction plates are used in Cat drive train braking systems. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat reaction plates are designed to work with braking systems, providing critical friction to slow, stop or hold a machine stationary.
Attributes: • Cast iron reaction plate • Three flanges with dowel clearance holes provide exact OEM fit • Material and heat treat reduce plate wear and improve durability • Surface finish requirements maximize brake life • Providing sufficient force and torque reaction to the brake group allows braking performance to meet applicable certification requirements
Application: Brake reaction plates are used in Cat drive train braking systems. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Cast Iron
Outer Diameter (mm): 338
Inner Diameter (mm): 254
Inside Diameter (mm): 254
Thickness (mm): 25.79
Inside Diameter (in): 10.000
Thickness (in): 1.015
Material: Ductile (Spheroidal) Iron
Units of MeasureUSMetric
Material Description: Cast Iron
Outer Diameter (mm): 338
Inner Diameter (mm): 254
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT18FIT28GIT28F
Wheel Loader
928G928F
View More
Integrated Toolcarrier
IT18FIT28GIT28F
Warranty Information
Return Policy
Parts diagram for 8R-2196
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8R-2196
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8R-2196
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat reaction plates are designed to work with braking systems, providing critical friction to slow, stop or hold a machine stationary.
Attributes: • Cast iron reaction plate • Three flanges with dowel clearance holes provide exact OEM fit • Material and heat treat reduce plate wear and improve durability • Surface finish requirements maximize brake life • Providing sufficient force and torque reaction to the brake group allows braking performance to meet applicable certification requirements
Application: Brake reaction plates are used in Cat drive train braking systems. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8R-2196
Units of Measure
USMetric
Material Description: Cast Iron
Outer Diameter (mm): 338
Inner Diameter (mm): 254
Inside Diameter (mm): 254
Thickness (mm): 25.79
Inside Diameter (in): 10.000
Thickness (in): 1.015
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 8R-2196
INTEGRATED TOOLCARRIER
IT18F IT28G IT28F
WHEEL LOADER
928G 928F
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.