The indicator plug steel block is used as a clamping device for holding the indicator plug. They provide a stable and secure base for attaching or clamping parts, ensuring accurate positioning and alignment. The indicator plug steel block should be properly aligned, securely fastened, or welded, and provide adequate support to the parts assembled. The main purpose of the indicator plug steel block is to provide support and stability to assembled parts, preventing them from moving or vibrating excessively during operation. It is essential to identify and address any signs of damage or misalignment to ensure the continued safe and efficient operation of the assembled parts. They also aid in absorbing and distributing the working loads evenly across the surface in the event of external impacts or working loads.
Attributes: • High resistance to corrosion • Resistance to breakage and deformation under the application of working forces • Vibration and shock absorption properties • Ease of mounting and dismantling assembled components
Applications: This indicator plug steel block is used for mounting the bracket for the air filter change indicator plug to the front frame.This threaded filter makes it easy for the air filter service indicator to be mounted on the frame of the machine.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The indicator plug steel block is used as a clamping device for holding the indicator plug. They provide a stable and secure base for attaching or clamping parts, ensuring accurate positioning and alignment. The indicator plug steel block should be properly aligned, securely fastened, or welded, and provide adequate support to the parts assembled. The main purpose of the indicator plug steel block is to provide support and stability to assembled parts, preventing them from moving or vibrating excessively during operation. It is essential to identify and address any signs of damage or misalignment to ensure the continued safe and efficient operation of the assembled parts. They also aid in absorbing and distributing the working loads evenly across the surface in the event of external impacts or working loads.
Attributes: • High resistance to corrosion • Resistance to breakage and deformation under the application of working forces • Vibration and shock absorption properties • Ease of mounting and dismantling assembled components
Applications: This indicator plug steel block is used for mounting the bracket for the air filter change indicator plug to the front frame.This threaded filter makes it easy for the air filter service indicator to be mounted on the frame of the machine.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Color: Black, Green, Yellow
Gauge (AWG): 18
Hole Thread Size: M6X1
Length (mm): 50
Material: Steel,Carbon Steel
Thickness (mm): 16
Width (mm): 20
Color: Black, Green, Yellow
Gauge (AWG): 18
Hole Thread Size: M6X1
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
The indicator plug steel block is used as a clamping device for holding the indicator plug. They provide a stable and secure base for attaching or clamping parts, ensuring accurate positioning and alignment. The indicator plug steel block should be properly aligned, securely fastened, or welded, and provide adequate support to the parts assembled. The main purpose of the indicator plug steel block is to provide support and stability to assembled parts, preventing them from moving or vibrating excessively during operation. It is essential to identify and address any signs of damage or misalignment to ensure the continued safe and efficient operation of the assembled parts. They also aid in absorbing and distributing the working loads evenly across the surface in the event of external impacts or working loads.
Attributes: • High resistance to corrosion • Resistance to breakage and deformation under the application of working forces • Vibration and shock absorption properties • Ease of mounting and dismantling assembled components
Applications: This indicator plug steel block is used for mounting the bracket for the air filter change indicator plug to the front frame.This threaded filter makes it easy for the air filter service indicator to be mounted on the frame of the machine.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8R-6239
Color: Black, Green, Yellow
Gauge (AWG): 18
Hole Thread Size: M6X1
Length (mm): 50
Material: Steel,Carbon Steel
Thickness (mm): 16
Width (mm): 20
View More
Compatible Models for part number 8R-6239
We currently do not have compatibility information for this part.
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.