Description: Cat® Fluid Carrying Quick Disconnectors are held to the highest standards of quality, reliability and durability. These quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Quick Disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component with quick connect and disconnect capability • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Quick Disconnector construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Quick disconnectors are designed for specific applications where they connect fluid carrying hoses and tubes to other system components. These parts allow for quick coupling and uncoupling of fluid carrying hoses and tubes in order to change implements on a machine or perform regular maintenance functions that require the connection or disconnection of fluid carrying lines. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Fluid Carrying Quick Disconnectors are held to the highest standards of quality, reliability and durability. These quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Quick Disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component with quick connect and disconnect capability • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Quick Disconnector construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Quick disconnectors are designed for specific applications where they connect fluid carrying hoses and tubes to other system components. These parts allow for quick coupling and uncoupling of fluid carrying hoses and tubes in order to change implements on a machine or perform regular maintenance functions that require the connection or disconnection of fluid carrying lines. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Connector Type: NPT to Quick Disconnect
Hex Size (in): 0.88
Hex Size (mm): 22
Length (in): 1.47
Length (mm): 38
Material Description: Not Specified
Thread: 1/4-18 NPT
Type: Straight
Units of MeasureUSMetric
Connector Type: NPT to Quick Disconnect
Hex Size (in): 0.88
Hex Size (mm): 22
View More
Time for maintenance?
We make it easy
Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.
Description: Cat® Fluid Carrying Quick Disconnectors are held to the highest standards of quality, reliability and durability. These quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Quick Disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component with quick connect and disconnect capability • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Quick Disconnector construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Quick disconnectors are designed for specific applications where they connect fluid carrying hoses and tubes to other system components. These parts allow for quick coupling and uncoupling of fluid carrying hoses and tubes in order to change implements on a machine or perform regular maintenance functions that require the connection or disconnection of fluid carrying lines. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8S-1506
Units of Measure
USMetric
Connector Type: NPT to Quick Disconnect
Hex Size (in): 0.88
Hex Size (mm): 22
Length (in): 1.47
Length (mm): 38
Material Description: Not Specified
Thread: 1/4-18 NPT
Type: Straight
View More
Time for maintenance?
We make it easy
Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.