NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeWorkshop SuppliesToolsLevels, Measuring Tools, & Gauges8T-0820: Standard Pressure Gauge
Home
Workshop SuppliesToolsLevels, Measuring Tools, & Gauges
8T-0820: Standard Pressure Gauge
8T-0820: Standard Pressure Gauge

Cat® Standard Pressure Gauge measures hydraulic or air pressure within systems, ensuring accurate monitoring for optimal operation

Brand: Cat

fallback-image
8T-0820: Standard Pressure Gauge

Cat® Standard Pressure Gauge measures hydraulic or air pressure within systems, ensuring accurate monitoring for optimal operation

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Standard Pressure Gauge offers accurate measurement of both hydraulic and air pressures. It features a dual scale display in both kilopascals and pounds for square inches, allowing for easy conversion and reading in different measurement units. This gauge operates by utilizing an internal mechanism that reacts to pressure changes, converting the force exerted by the fluid or gas into readable measurements. It is used to handle pressures from as low as 0 to as high as 70,000 kilopascals, making it suitable for a wide range of equipment applications. The gauge helps monitor and regulate system pressure, ensuring that the equipment operates within safe limits, preventing damage, and ensuring peak efficiency.

Attributes:
• Capable of measuring hydraulic or air pressure from 0 to 70,000 kilopascal.
• Features a clear dial with high-contrast markings for easy readability.
• Dual scale for convenient readings in kilopascal and pounds per square inch.
• Resistant to vibration, ensuring stable readings.

Applications:
The Standard Pressure Gauge is used to provide accurate pressure monitoring across a broad range of hydraulic and pneumatic systems.

The Standard Pressure Gauge offers accurate measurement of both hydraulic and air pressures. It features a dual scale display in both kilopascals and pounds for square inches, allowing for easy conversion and reading in different measurement units. This gauge operates by utilizing an internal mechanism that reacts to pressure changes, converting the force exerted by the fluid or gas into readable measurements. It is used to handle pressures from as low as 0 to as high as 70,000 kilopascals, making it suitable for a wide range of equipment applications. The gauge helps monitor and regulate system pressure, ensuring that the equipment operates within safe limits, preventing damage, and ensuring peak efficiency.

Attributes:
• Capable of measuring hydraulic or air pressure from 0 to 70,000 kilopascal.
• Features a clear dial with high-contrast markings for easy readability.
• Dual scale for convenient readings in kilopascal and pounds per square inch.
• Resistant to vibration, ensuring stable readings.

Applications:
The Standard Pressure Gauge is used to provide accurate pressure monitoring across a broad range of hydraulic and pneumatic systems.

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 49
Width (in): 1.929
Thread: 1/4"-18 NPT
Material: Plastic,Plastic Plastic,Glass Ceramic,Alloy Copper
Temperature (°C): -20°C to 65°C
Temperature (°F): -4 °F to 149 °F
Weight (kg): 1.197
Weight (lb): 2.639
Height (mm): 130
Height (in): 5.118
Units of MeasureUSMetric
Width (mm): 49
Width (in): 1.929
Thread: 1/4"-18 NPT
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 8T-0820
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-0820
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-0820

The Standard Pressure Gauge offers accurate measurement of both hydraulic and air pressures. It features a dual scale display in both kilopascals and pounds for square inches, allowing for easy conversion and reading in different measurement units. This gauge operates by utilizing an internal mechanism that reacts to pressure changes, converting the force exerted by the fluid or gas into readable measurements. It is used to handle pressures from as low as 0 to as high as 70,000 kilopascals, making it suitable for a wide range of equipment applications. The gauge helps monitor and regulate system pressure, ensuring that the equipment operates within safe limits, preventing damage, and ensuring peak efficiency.

Attributes:
• Capable of measuring hydraulic or air pressure from 0 to 70,000 kilopascal.
• Features a clear dial with high-contrast markings for easy readability.
• Dual scale for convenient readings in kilopascal and pounds per square inch.
• Resistant to vibration, ensuring stable readings.

Applications:
The Standard Pressure Gauge is used to provide accurate pressure monitoring across a broad range of hydraulic and pneumatic systems.

View More
Specifications for part number 8T-0820

Units of Measure

USMetric
Width (mm): 49
Width (in): 1.929
Thread: 1/4"-18 NPT
Material: Plastic,Plastic Plastic,Glass Ceramic,Alloy Copper
Temperature (°C): -20°C to 65°C
Temperature (°F): -4 °F to 149 °F
Weight (kg): 1.197
Weight (lb): 2.639
Height (mm): 130
Height (in): 5.118
View More
Compatible Models for part number 8T-0820

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert