NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainTransmissions & ComponentsTransmission Bearings8T-2275: 25.4mm Spherical Diameter Steel Ball
Home
DrivetrainTransmissions & ComponentsTransmission Bearings
8T-2275: 25.4mm Spherical Diameter Steel Ball
8T-2275: 25.4mm Spherical Diameter Steel Ball

Cat® Ball (Check)

Brand: Cat

Product Images
8T-2275: 25.4mm Spherical Diameter Steel Ball
8T-2275: 25.4mm Spherical Diameter Steel Ball
8T-2275: 25.4mm Spherical Diameter Steel Ball
8T-2275: 25.4mm Spherical Diameter Steel Ball
8T-2275: 25.4mm Spherical Diameter Steel Ball

Cat® Ball (Check)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat steel check balls provide pressure relief and prevent backflow in high pressure applications.

Attributes:
Hardened steel check ball

Application:
Cat check balls are used in valves, hydraulic cylinders, pumps, suspension and tank systems. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat steel check balls provide pressure relief and prevent backflow in high pressure applications.

Attributes:
Hardened steel check ball

Application:
Cat check balls are used in valves, hydraulic cylinders, pumps, suspension and tank systems. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (mm): 9,9
Diameter (in): 0.35,0.35
Material Description: Steel
Material: Alloy Mixed: Metal
Units of MeasureUSMetric
Diameter (mm): 9,9
Diameter (in): 0.35,0.35
Material Description: Steel
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT62GIT62HIT14G2IT24FIT12BIT38HIT38GIT14GIT38FIT28GIT28FIT62G IIIT38G II
Wheel Tractor-Scraper
627623621627K LRC632623K LRC623K621K627K613G
Wheel Skidder
518C535D535C535B545D545C528B525D525C525B525515545555D530B
Rotary Drill
MD6310MD6200MD6250MD6380
Track Feller Buncher
TK1051
Underground Articulated Truck
AD22
Excavator
M318
Water Fording Tractor
D7R II
Wheel Tractor
633E II651E631E631G621K OEM651623H623E657E621E657G621H627G627H627E637G637E
Track Loader
973953973C973D973K953K
Soil Compactor
825H825G815F II815B815F825G II
Backhoe Loader
430D438C426C436C446D446B420D416D
Wheel Dozer
854G854K844H844K834844834G834H834B834K854824H824G814F II814F824G II
Landfill Compactor
836826G II816F II836H836G836K826C826G826H816F
Compact Wheel Loader
914G2914G
Wheel Loader
960F972G972H988GC950G962H950F962G986H950H986K988B988G988H988F988K966F966H966G924F924G962G II938G938F938H990 II928G988F II986950G II995994990992980G II988K XE966F II924GZ990K990H972G II938G II992D980C980F980H980G992G992K994F994D970F994K994H966G II950F II
Soil Stabilizer
SS-250B
Articulated Truck
725C730C2D250E IID250ED350E IID400E IID300E IID300E725C2730 EJECTOR740C740B740 GC730C745C725740735C735B745730735 OEM735
Wheel Scraper
637E637G627G627F627E
Quarry Truck
777E775D775B773E771D771C772G770G
Spray Ar
CAT WDS
Tractor
784C784B776D776C
Underground Art Truck
AD22AD45BAD55BAD60AD55AD63AD30AD45
Power Module
TR43-C18L
Load Haul Dump
R1600GR1600HR1700GR3000HR2900GR1700R2900R1300GR2900 XER1700 XE
Load, Haul, Dump
R1700K
Off Highway Truck
789G777G777E789D773GC772770793D777775773793F785D789785793
Oem Solutions
3412C
Motor Grader
120H120G24120K120 GC135H163H140K140H140G140K 2143H140 GC135H NA163H NA120H NA140H ES160H ES12H NA120H ES16016H140H NA14014H12H12G24H24M12K120160K160H160G16H NA160H NA12H ES14H NA120K 2
Rotary Cutter
RC20
Hydraulic Shovel
60156015B
Track-Type Tractor
D6R IIID6G2 LGPD6XED10D11D8 GCD5R LGPD9 GCD6R IID7R SERIESD5R2D6N OEMD5ND6N XLD6RD6TD6MD6ND6HD7ED6G SRD9D6D5D8D7D6 XED6N LGPD10ND10RD10TD11ND11RD11TD7R XRD6H XLD6H XRD6T LGPD6GCD7R LGPD6T LGPPATD6R XLD6T XWD6T XLD8GCD5R XLD7RD8TD8RD10T2D8ND6R STDD9TD9RD8R IID6T XL PATD6T XW PATD6G2 XLD7R IID6R LGPD7E LGP
Knuckleboom Loader
539
Asphalt Paver
AP300FAP-600DAP-655DAP355BG600DAP300AP355FBG655D
Pipelayer
572R II587T587R578561N572RPL83PL87PL72583T583R589
Stabilizer Mixer
SM-350
Mining Excavator
5230B5110B513052305130B
Mobile Hyd Power Unit
TH43-C18
Petroleum Package
CX35-P800TH31-E61TH35-C15ICX31-C15ICX31-P600-
Generator Set
3508B
Reclaimer Mixer
RM-350BRM-350RM-300RM-500RM-250C
Water Delivery System
777GCAT WDS
Ejector Truck
730C740BD400E II730C2 EJ740730
Road Reclaimer
RR-250BRM-350B
Challenger
5565C65D75D75C85C85D3545
Off-Highway Truck
D10R
Truck
773G LRC793F XQ793F CMD775G775F772G OEM793F OEM775E775D789C789D777C789B777D777G777F775G OEM770G OEM769D769C785797770G795F XQ793D793B793C793F772G773E785G773D773G797F773F773G OEM785C785D797B773B785B795F AC772770775G LRC
Powertrain
TR43M44-C13B
Track-Type Loader
973
View More
Integrated Toolcarrier
IT62GIT62HIT14G2IT24FIT12BIT38HIT38GIT14GIT38FIT28GIT28FIT62G IIIT38G II
Warranty Information
Return Policy
Parts diagram for 8T-2275
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-2275
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-2275

Description:
Cat steel check balls provide pressure relief and prevent backflow in high pressure applications.

Attributes:
Hardened steel check ball

Application:
Cat check balls are used in valves, hydraulic cylinders, pumps, suspension and tank systems. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8T-2275

Units of Measure

USMetric
Diameter (mm): 9,9
Diameter (in): 0.35,0.35
Material Description: Steel
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 8T-2275

INTEGRATED TOOLCARRIER

IT62G IT62H IT14G2 IT24F IT12B IT38H IT38G IT14G IT38F IT28G IT28F IT62G II IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K 613G

WHEEL SKIDDER

518C 535D 535C 535B 545D 545C 528B 525D 525C 525B 525 515 545 555D 530B

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

TRACK FELLER BUNCHER

TK1051

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

M318

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

633E II 651E 631E 631G 621K OEM 651 623H 623E 657E 621E 657G 621H 627G 627H 627E 637G 637E

TRACK LOADER

973 953 973C 973D 973K 953K

SOIL COMPACTOR

825H 825G 815F II 815B 815F 825G II

BACKHOE LOADER

430D 438C 426C 436C 446D 446B 420D 416D

WHEEL DOZER

854G 854K 844H 844K 834 844 834G 834H 834B 834K 854 824H 824G 814F II 814F 824G II

LANDFILL COMPACTOR

836 826G II 816F II 836H 836G 836K 826C 826G 826H 816F

COMPACT WHEEL LOADER

914G2 914G

WHEEL LOADER

960F 972G 972H 988GC 950G 962H 950F 962G 986H 950H 986K 988B 988G 988H 988F 988K 966F 966H 966G 924F 924G 962G II 938G 938F 938H 990 II 928G 988F II 986 950G II 995 994 990 992 980G II 988K XE 966F II 924GZ 990K 990H 972G II 938G II 992D 980C 980F 980H 980G 992G 992K 994F 994D 970F 994K 994H 966G II 950F II

SOIL STABILIZER

SS-250B

ARTICULATED TRUCK

725C 730C2 D250E II D250E D350E II D400E II D300E II D300E 725C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 735

WHEEL SCRAPER

637E 637G 627G 627F 627E

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

SPRAY AR

CAT WDS

TRACTOR

784C 784B 776D 776C

UNDERGROUND ART TRUCK

AD22 AD45B AD55B AD60 AD55 AD63 AD30 AD45

POWER MODULE

TR43-C18L

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R2900G R1700 R2900 R1300G R2900 XE R1700 XE

LOAD, HAUL, DUMP

R1700K

OFF HIGHWAY TRUCK

789G 777G 777E 789D 773GC 772 770 793D 777 775 773 793F 785D 789 785 793

OEM SOLUTIONS

3412C

MOTOR GRADER

120H 120G 24 120K 120 GC 135H 163H 140K 140H 140G 140K 2 143H 140 GC 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 160 16H 140H NA 140 14H 12H 12G 24H 24M 12K 120 160K 160H 160G 16H NA 160H NA 12H ES 14H NA 120K 2

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D6R III D6G2 LGP D6XE D10 D11 D8 GC D5R LGP D9 GC D6R II D7R SERIES D5R2 D6N OEM D5N D6N XL D6R D6T D6M D6N D6H D7E D6G SR D9 D6 D5 D8 D7 D6 XE D6N LGP D10N D10R D10T D11N D11R D11T D7R XR D6H XL D6H XR D6T LGP D6GC D7R LGP D6T LGPPAT D6R XL D6T XW D6T XL D8GC D5R XL D7R D8T D8R D10T2 D8N D6R STD D9T D9R D8R II D6T XL PAT D6T XW PAT D6G2 XL D7R II D6R LGP D7E LGP

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP300F AP-600D AP-655D AP355 BG600D AP300 AP355F BG655D

PIPELAYER

572R II 587T 587R 578 561N 572R PL83 PL87 PL72 583T 583R 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

CX35-P800 TH31-E61 TH35-C15I CX31-C15I CX31-P600-

GENERATOR SET

3508B

RECLAIMER MIXER

RM-350B RM-350 RM-300 RM-500 RM-250C

WATER DELIVERY SYSTEM

777G CAT WDS

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

ROAD RECLAIMER

RR-250B RM-350B

CHALLENGER

55 65C 65D 75D 75C 85C 85D 35 45

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 793F CMD 775G 775F 772G OEM 793F OEM 775E 775D 789C 789D 777C 789B 777D 777G 777F 775G OEM 770G OEM 769D 769C 785 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 785G 773D 773G 797F 773F 773G OEM 785C 785D 797B 773B 785B 795F AC 772 770 775G LRC

POWERTRAIN

TR43M44-C13B

TRACK-TYPE LOADER

973

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert