NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityMirrors8T-2287: Rear View Mirror
Home
CabsCab VisibilityMirrors
8T-2287: Rear View Mirror
8T-2287: Rear View Mirror

Cat® 454 mm Long Right Hand Rear View Mirror

Brand: Cat

Product Images
8T-2287: Rear View Mirror
8T-2287: Rear View Mirror

Cat® 454 mm Long Right Hand Rear View Mirror

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat heavy-duty mirror assemblies provide an abjustable housing for mirrors, minimizing blind spots and obstructions for the operator.

Attributes:
• Convex mirror assembly
• Two point mount
• Metal parts painted low gloss black

Application:
Used to improve operator visibility on heavy-duty Cat machines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat heavy-duty mirror assemblies provide an abjustable housing for mirrors, minimizing blind spots and obstructions for the operator.

Attributes:
• Convex mirror assembly
• Two point mount
• Metal parts painted low gloss black

Application:
Used to improve operator visibility on heavy-duty Cat machines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Overall Height (in): 4.5
Overall Width (in): 13
Material: Alloy Mixed: Metal,Structural Steel,Carbon Steel,Alloy Steel,Glass Ceramic,Polyurethane Adhesive
Overall Length (in): 18
Overall Width (mm): 330.2
Overall Height (mm): 114.3
Overall Length (mm): 457.2
Units of MeasureUSMetric
Material Description: Steel
Overall Height (in): 4.5
Overall Width (in): 13
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9D8D8RD10RD10TD11D9TD9RD8R IID11T
Underground Art Truck
AD55AD45
Mining Excavator
5110B
Quarry Truck
771D771C775D775B773E777E
Truck
78578969D793775E775D773E793D773D793B793C769D789C769C777C789B785C777D773B785B
Tractor
776D776C772B784C784B768C
Off Highway Truck
777E777773
Hydraulic Shovel
60206020B
View More
Track-Type Tractor
D9D8D8RD10RD10TD11D9TD9RD8R IID11T
Warranty Information
Return Policy
Parts diagram for 8T-2287
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert