NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits8T-3007: 107.95mm Shaft Rubber Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits
8T-3007: 107.95mm Shaft Rubber Lip Type Seal
8T-3007: 107.95mm Shaft Rubber Lip Type Seal

Cat® Rubber Lip Type Seal of 20.07mm Cross Sectional Height Used retain the Lubricants and Avoid Contaminants

Brand: Cat

Product Images
8T-3007: 107.95mm Shaft Rubber Lip Type Seal
8T-3007: 107.95mm Shaft Rubber Lip Type Seal
8T-3007: 107.95mm Shaft Rubber Lip Type Seal
8T-3007: 107.95mm Shaft Rubber Lip Type Seal
8T-3007: 107.95mm Shaft Rubber Lip Type Seal

Cat® Rubber Lip Type Seal of 20.07mm Cross Sectional Height Used retain the Lubricants and Avoid Contaminants

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Attributes:
• Seal Material: NBR
• Type: SBO
• Shaft Diameter: 107.95 mm (4.25 in)
• Outside Diameter: 133.5 mm (5.26 in)
• Seal Width: 20.07 mm (0.79 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Attributes:
• Seal Material: NBR
• Type: SBO
• Shaft Diameter: 107.95 mm (4.25 in)
• Outside Diameter: 133.5 mm (5.26 in)
• Seal Width: 20.07 mm (0.79 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: NBR
Shaft Diameter (mm): 107.95
Outside Diameter (mm): 133.5
Width (mm): 20.07
Shaft Diameter (in): 4.250
Outside Diameter (in): 5.255
Width (in): 0.790
Material: Plastic Plastic,Nitrile / NBR / HNBR / XNBR Rubber,Carbon Steel
Units of MeasureUSMetric
Material Description: NBR
Shaft Diameter (mm): 107.95
Outside Diameter (mm): 133.5
View More
Compatible Models
Compatible Models
Soil Compactor
825825G II825H825G825K825C
Load Haul Dump
R1700R1700GR1700 XER1700 II
Load, Haul, Dump
R1700K
Wheel Dozer
824G II824824H824G824C824K
Landfill Compactor
826H826K826826C826G826G II
Wheel Loader
980K HLG980G II980C980F980H980G980K980F II
View More
Soil Compactor
825825G II825H825G825K825C
Warranty Information
Return Policy
Parts diagram for 8T-3007
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert