Description: Cat Fluid Carrying Adapters, such as 8T-4188, are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. This plated steel Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Material: Plated Steel • Adapter Type: Straight • Connector Type: NPTF • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat Fluid Carrying Adapters, such as 8T-4188, are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. This plated steel Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Material: Plated Steel • Adapter Type: Straight • Connector Type: NPTF • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Type: Straight
Connector Type: NPTF
Material: Plated Steel,Carbon Steel
Length (mm): 24
Thread: 1/8-27 NPTF; 1/4-18 NPTF
Hex Size (mm): 19
Length (in): 0.94
Hex Size (in): 0.75
Units of MeasureUSMetric
Type: Straight
Connector Type: NPTF
Material: Plated Steel,Carbon Steel
View More
Compatible Models
Compatible Models
Asphalt Compactor
CB7CB16CB15CB13CB10
Wheel Skidder
545D535D525D555D
Engine - Machine
C32
Pneumatic Compactor
CW12
Industrial Engine
C4.4
Locomotive Engine
3516PR20B
Compactor
CD8CB8CB7CCS7CCS9CB10CD10CB13CB15CB16
Vibratory Compactor
CB10CB-64BCB-66BCB-68BCB7CD-54BCD-44B
View More
Asphalt Compactor
CB7CB16CB15CB13CB10
Warranty Information
Return Policy
Parts diagram for 8T-4188
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-4188
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-4188
Description: Cat Fluid Carrying Adapters, such as 8T-4188, are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. This plated steel Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Material: Plated Steel • Adapter Type: Straight • Connector Type: NPTF • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 8T-4188
Units of Measure
USMetric
Type: Straight
Connector Type: NPTF
Material: Plated Steel,Carbon Steel
Length (mm): 24
Thread: 1/8-27 NPTF; 1/4-18 NPTF
Hex Size (mm): 19
Length (in): 0.94
Hex Size (in): 0.75
View More
Compatible Models for part number 8T-4188
ASPHALT COMPACTOR
CB7 CB16 CB15 CB13 CB10
WHEEL SKIDDER
545D 535D 525D 555D
ENGINE - MACHINE
C32
PNEUMATIC COMPACTOR
CW12
INDUSTRIAL ENGINE
C4.4
LOCOMOTIVE ENGINE
3516 PR20B
COMPACTOR
CD8 CB8 CB7 CCS7 CCS9 CB10 CD10 CB13 CB15 CB16
VIBRATORY COMPACTOR
CB10 CB-64B CB-66B CB-68B CB7 CD-54B CD-44B
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.