NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals8T-5410: 14.38mm Outer Diameter Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
8T-5410: 14.38mm Outer Diameter Lip Type Seal
8T-5410: 14.38mm Outer Diameter Lip Type Seal

Cat® 2.39mm Thick Lip Type Seal for Adjuster Control in Steering

Brand: Cat

Product Images
8T-5410: 14.38mm Outer Diameter Lip Type Seal
8T-5410: 14.38mm Outer Diameter Lip Type Seal
8T-5410: 14.38mm Outer Diameter Lip Type Seal
8T-5410: 14.38mm Outer Diameter Lip Type Seal
8T-5410: 14.38mm Outer Diameter Lip Type Seal

Cat® 2.39mm Thick Lip Type Seal for Adjuster Control in Steering

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (in): 0.566
Outside Diameter (mm): 14.38
Primary Sealing Material: FKM
Seal Type: Lip Type
Shaft Diameter (in): 0.375
Shaft Diameter (mm): 9.52
Width (in): 0.094
Width (mm): 2.39
Material: Fluoroelastomer (FKM) Rubber,Plastic Plastic,Carbon Steel
Units of MeasureUSMetric
Outside Diameter (in): 0.566
Outside Diameter (mm): 14.38
Primary Sealing Material: FKM
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6H XLD7RD6H XRD7HD6R IIID9D7R SERIESD8D7D8TD8RD8GCD10RD10T2D8ND6H IID10TD5R2D6R STDD10D11D7R LGPD8 GCD9TD5R XLD5MD5ND9RD8R IID11RD11TD7R IID5R LGPD6R XLD6RD6TD6MD6ND6R LGPD6R IID7R XRD6H
Ripper
768
Pipelayer
PL83PL87583T587T561N572R572R II
Water Fording Tractor
D7R II
Machine Cntrl & Gdnc
COMMAND
Bulldozer
8U67SU6A6S7A7S7U6SU8SU7S LGP8A
Control, Guidance, Monitoring, And Technology Products
COMMANDSTATION
Winch
57H56H
Motor Grader
16M18M316M324M241618140M120M160M
View More
Track-Type Tractor
D6H XLD7RD6H XRD7HD6R IIID9D7R SERIESD8D7D8TD8RD8GCD10RD10T2D8ND6H IID10TD5R2D6R STDD10D11D7R LGPD8 GCD9TD5R XLD5MD5ND9RD8R IID11RD11TD7R IID5R LGPD6R XLD6RD6TD6MD6ND6R LGPD6R IID7R XRD6H
Warranty Information
Return Policy
Parts diagram for 8T-5410
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-5410
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-5410

Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8T-5410

Units of Measure

USMetric
Outside Diameter (in): 0.566
Outside Diameter (mm): 14.38
Primary Sealing Material: FKM
Seal Type: Lip Type
Shaft Diameter (in): 0.375
Shaft Diameter (mm): 9.52
Width (in): 0.094
Width (mm): 2.39
Material: Fluoroelastomer (FKM) Rubber,Plastic Plastic,Carbon Steel
View More
Compatible Models for part number 8T-5410

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7H D6R III D9 D7R SERIES D8 D7 D8T D8R D8GC D10R D10T2 D8N D6H II D10T D5R2 D6R STD D10 D11 D7R LGP D8 GC D9T D5R XL D5M D5N D9R D8R II D11R D11T D7R II D5R LGP D6R XL D6R D6T D6M D6N D6R LGP D6R II D7R XR D6H

RIPPER

7 6 8

PIPELAYER

PL83 PL87 583T 587T 561N 572R 572R II

WATER FORDING TRACTOR

D7R II

MACHINE CNTRL & GDNC

COMMAND

BULLDOZER

8U 6 7SU 6A 6S 7A 7S 7U 6SU 8SU 7S LGP 8A

CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS

COMMANDSTATION

WINCH

57H 56H

MOTOR GRADER

16M 18M3 16M3 24M 24 16 18 140M 120M 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert