Description: Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.
They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.
Attributes: Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.
Protect your investment with Genuine Cat Seals.
Applications: Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.
They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.
Attributes: Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.
Protect your investment with Genuine Cat Seals.
Applications: Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: CR Expanded (closed cell) Rubber is used for pads and static seals requiring oil resistance and excellent weather resistance.
C18 GEN SEC6.6C2.2DE18E3G3406C9 GEN SETC7.1G3516H3508BC93508C273412CC4.4C32XQ1140XQ60G3412C15 GEN SEC2.2C13GENSET3412C32 GEN SETC175-16G3412CD25C3.4C3.3C18 I63516C18XQ20T4F3306BC153512C13G3520H3512C3512BC15 I6C1.1DE9.534563406CC1.13406EC1.5C3.3DE33E3C3.3DE33E03516CG3512H3516B
Rotary Mixer
RM800
Energy Storage
ECE2500PGS1260ECE1500PGS840ECE2000ETS1500PGS1260 HD
Reclaimer Mixer
RM400RM800
Track Loader
973D963D953D
Locomotive Engine
PR20B
Wheel Loader
966H
Compact Wheel Loader
901C903902901902C902C2910F910E903C2903D903C901C2
Electric Rope Shovel
7495 HF
Road Reclaimer
RM800RM400RM600
Industrial Tractor
HA771HA871TK381TK371
Gen Set Engine
3406C3306BC3.4BG3516CC15 GEN SE
Ripper
111098
Wheeled Excavator
W345B IIM325B
Skid Steer Loader
272D XHP272C272D262C262C2256C246C
Engine - Industrial
XQ20
Truck
793F773E797F794 AC793F CMD789DMT4400D AC
Wheel Feller Buncher
543533HA770TK370TK380HA870
Gas Engine
G3512E
Bulldozer
10SU11SU8S9C9U9S11U10U8A9SU
View More
Generator
XQP500SR4SR5
Warranty Information
Return Policy
Parts diagram for 8T-6936
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-6936
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-6936
Description: Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.
They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.
Attributes: Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.
Protect your investment with Genuine Cat Seals.
Applications: Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8T-6936
Units of Measure
USMetric
Material Description: CR Expanded (closed cell) Rubber is used for pads and static seals requiring oil resistance and excellent weather resistance.
345B II 320-A L 325D FM LL 325B L 320-A S 320-A N 375-A L 322N 322-A LN 312-A 350-A 325C FM 330D FM 345B 307 350-A L 320D FM 330C FM 350 L 322-A L 322-A N 345B L 317-A 320C FM 568 FM LL 322 LN 320-A 322 L 317-A N 385B 317 N 320N 315-A 320D 312 GX 312 GC 375-A 345B II MH 365B II 320 L 365B L 365B
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.