NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals8T-8732: 3 Pin Receptacle Connector
Home
Electrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals
8T-8732: 3 Pin Receptacle Connector
8T-8732: 3 Pin Receptacle Connector

Cat® 3 Pin Receptacle Connector for wire size of 20-14 AWG

Brand: Cat

Product Images
8T-8732: 3 Pin Receptacle Connector
8T-8732: 3 Pin Receptacle Connector

Cat® 3 Pin Receptacle Connector for wire size of 20-14 AWG

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat connectors use a pin and socket connection system for reliable electrical connections across the range of electrical applications seen on Cat heavy duty equipment. Quality you expect for your machine.

Attributes:
• Connector accepts pins only
• 14-18 AWG
• Contact Qty: 3
• Easy to connect and disconnect
• Water resistant

Application:
Cat connector plug assemblies provide a reliable wire to wire or wire to device interface.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat connectors use a pin and socket connection system for reliable electrical connections across the range of electrical applications seen on Cat heavy duty equipment. Quality you expect for your machine.

Attributes:
• Connector accepts pins only
• 14-18 AWG
• Contact Qty: 3
• Easy to connect and disconnect
• Water resistant

Application:
Cat connector plug assemblies provide a reliable wire to wire or wire to device interface.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 0.9
Diameter (mm): 22
Length (in): 1.7
Material: Polyamide Plastic
Thread Size (in): 15/16-20-2A
Wire Gauge (AWG): 18-14
Length (mm): 42
Units of MeasureUSMetric
Diameter (in): 0.9
Diameter (mm): 22
Length (in): 1.7
View More
Compatible Models
Compatible Models
Generator
SR4BSR500SR4SR5
Truck Engine
31763406C3406B
Integrated Toolcarrier
IT62GIT38HIT38FIT38G II
Asphalt Compactor
CB22B
Excavator
311D LRR330 L349D L336D324D312D315D L325-A336D2 L314D CR311C323D349E L323D LN330D FM345C345D325D LM325C320D LRR336D L374D L312D2 L350-A L314C324D L350 L336E L325D312D2312D L330-A L329D LN314D LCRM325D MH318D2 L325-A L323D SA320D RR323D L345D L320C320D365C L330DM325D L MH365C320D LN340D2 L390D320D L320D FM RR350-A390D L336D LN319D LN349E L VG349D2319D L325 L336D2568 FM313D2 LGP330D L330D MH328D LCR329D L349D2 L320C FM568 FM LL345D L VG329D330-A325D MH321D LCR375-A324D LN345C MH
Paving Compactor
CB-22B
Multi Terrain Loader
287C2277C277C2297C287C
Compact Track Loader
289C279C2299C289C2279C
Wheel Tractor
631G657G627G637G
Track Loader
953B
Soil Compactor
825H825G825G II
Petroleum Transmission
TH48-E80CX31-P600-C18I
Petroleum Engine
3512C15C13C18C113508C3508BC9C72016C323516C3516BC175-163512E3512C3512B
Wheel Dozer
844834G834H824H824G824G II
Landfill Compactor
826G II836H836G826G826H
Petroleum Gen Set
3512B3512C
Wheel Loader
960F972G950G950F962G988G988H966F966G938G938F938H990 II988F II980G II938G II980F980G994F970F
Articulated Truck
D350E IID300E
Utility Compactor
CB2.7CB2.5CB2.9CB1.8CB1.7CC2.6
Wheeled Excavator
W345C MH
Engine - Industrial
CG170-163512B3516BLD700E
Industrial Engine
C32C27C183126B3456C9.33176C3176BC175-16341235123516C-123508BC-15C-10C-163516B3516C3406E3408CC7C93512E3512BG3520HC9.3B31963412E3412CC-9C11C13C15
Wheel Scraper
657G637E637G627G
Quarry Truck
775D771D
Spray Ar
CAT WDS
Gas Engine
G3512HG3512EG3512BG3512JG3520BG3520JG3612G3616G3608G3508JG3606G3508BG3412G3408CG3408BG3516JG3516EG3408G3406G3516CG3516BG3512G3516G3508
Tractor
784C784B776D776C776B
Pumper
SBF214SPF343SCT673CPT372SPF743SPF343CSPS342SPS343SPT343SPT342SUF557
Power Module
3516BPM3412PMG3516
Load Haul Dump
R1600GR1600HR1700GR1700 IIR1300R1600R1300GR1300G II
Off Highway Truck
789D3508B793D777793F785D789785793
Material Handler
M325D MHM325D L MH
Oem Solutions
TR35E44-C9.3BL3412C
Motor Grader
120H135H120H ES
Rotary Cutter
RC20
Track-Type Tractor
D7ED11ND11RD9RD7E LGP
Asphalt Paver
AP-800AP-800BBG-260CAP-1000BAP-650BAP-1050BG-225C
Marine Auxiliary
351235083516C3516B3512C3512B3508B3508C
Marine Engine
31963176C3176BC323412351635123508C-12C12C153508C3508B3408B3406E3516B3516C3516E3512C3512E3512B
Stabilizer Mixer
SM-350
Mining Excavator
51305230
Engine - Generator Set
3508B
Vibratory Compactor
CB1.8CB1.7
Mobile Hyd Power Unit
329D L365C L349D LTH43-C18330D
Petroleum Package
TH48-E80TH48-E70TH35-C11ICX35-P800CX31-C18ITH35-C13ITH48TH35-C15ICX31-C11ICX31-C9ICX35-C18ICX31-C15ITH31-C9PTH31-C9ICX31-C13ICX31CX31-P600-CX31-P600
Power Package
C7
Generator Set
G3406G3520G3516G3512G350835083412CG3412DG4003412DG50035163512DG450G3516BG3516CG3516EG3516H3508BDG350C175-16G3412CG3520CG3520BG3520EG3520H3512C3512BG3512E3516CG3512H3516B
Reclaimer Mixer
RM-350BRM-350RM-300RM-500
Engine
C175-16C15C18G34123512EC13B3512CG3516CG3516JG3516H3516C3516EC32B INDUSTRIALG3406G3408G3520G3520JG3520HG3412CC32 INDUSTRIALC27 INDUSTRIAL
Locomotive Engine
3516BC323512C3512B3508B
Water Delivery System
777GCAT WDS
Cold Planer
PM-565BPM-201PM-565
Road Reclaimer
RM-350B
Engine - Machine
C9C27C4.4
Challenger
75
Gen Set Engine
3406C3406B3408B3408C36083606G3412CG3520B3304B3306BG3520G3516BG3508G3516G35123116311433063304341232083412C35083616340835123516
Transmission
TR35
Skid Steer Loader
262C2272C262C256C246C
Truck
793F CMD793F OEM775E775D789C789D777C777B789B777D777G769D785789793D793B793C793F773E785G773D797F785C785D797B785B795F AC
Powertrain
TR43E44-C13BLTR43M44-C13BTR35E44-C9.3B
Compactor
CB-24BCB-36BCB-22BCB-34BCC-24BCB-32BCC-34B
View More
Generator
SR4BSR500SR4SR5
Warranty Information
Return Policy
Parts diagram for 8T-8732
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-8732
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-8732

Description:
Cat connectors use a pin and socket connection system for reliable electrical connections across the range of electrical applications seen on Cat heavy duty equipment. Quality you expect for your machine.

Attributes:
• Connector accepts pins only
• 14-18 AWG
• Contact Qty: 3
• Easy to connect and disconnect
• Water resistant

Application:
Cat connector plug assemblies provide a reliable wire to wire or wire to device interface.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8T-8732

Units of Measure

USMetric
Diameter (in): 0.9
Diameter (mm): 22
Length (in): 1.7
Material: Polyamide Plastic
Thread Size (in): 15/16-20-2A
Wire Gauge (AWG): 18-14
Length (mm): 42
View More
Compatible Models for part number 8T-8732

GENERATOR

SR4B SR500 SR4 SR5

TRUCK ENGINE

3176 3406C 3406B

INTEGRATED TOOLCARRIER

IT62G IT38H IT38F IT38G II

ASPHALT COMPACTOR

CB22B

EXCAVATOR

311D LRR 330 L 349D L 336D 324D 312D 315D L 325-A 336D2 L 314D CR 311C 323D 349E L 323D LN 330D FM 345C 345D 325D L M325C 320D LRR 336D L 374D L 312D2 L 350-A L 314C 324D L 350 L 336E L 325D 312D2 312D L 330-A L 329D LN 314D LCR M325D MH 318D2 L 325-A L 323D SA 320D RR 323D L 345D L 320C 320D 365C L 330D M325D L MH 365C 320D LN 340D2 L 390D 320D L 320D FM RR 350-A 390D L 336D LN 319D LN 349E L VG 349D2 319D L 325 L 336D2 568 FM 313D2 LGP 330D L 330D MH 328D LCR 329D L 349D2 L 320C FM 568 FM LL 345D L VG 329D 330-A 325D MH 321D LCR 375-A 324D LN 345C MH

PAVING COMPACTOR

CB-22B

MULTI TERRAIN LOADER

287C2 277C 277C2 297C 287C

COMPACT TRACK LOADER

289C 279C2 299C 289C2 279C

WHEEL TRACTOR

631G 657G 627G 637G

TRACK LOADER

953B

SOIL COMPACTOR

825H 825G 825G II

PETROLEUM TRANSMISSION

TH48-E80 CX31-P600-C18I

PETROLEUM ENGINE

3512 C15 C13 C18 C11 3508C 3508B C9 C7 2016 C32 3516C 3516B C175-16 3512E 3512C 3512B

WHEEL DOZER

844 834G 834H 824H 824G 824G II

LANDFILL COMPACTOR

826G II 836H 836G 826G 826H

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

960F 972G 950G 950F 962G 988G 988H 966F 966G 938G 938F 938H 990 II 988F II 980G II 938G II 980F 980G 994F 970F

ARTICULATED TRUCK

D350E II D300E

UTILITY COMPACTOR

CB2.7 CB2.5 CB2.9 CB1.8 CB1.7 CC2.6

WHEELED EXCAVATOR

W345C MH

ENGINE - INDUSTRIAL

CG170-16 3512B 3516B LD700E

INDUSTRIAL ENGINE

C32 C27 C18 3126B 3456 C9.3 3176C 3176B C175-16 3412 3512 3516 C-12 3508B C-15 C-10 C-16 3516B 3516C 3406E 3408C C7 C9 3512E 3512B G3520H C9.3B 3196 3412E 3412C C-9 C11 C13 C15

WHEEL SCRAPER

657G 637E 637G 627G

QUARRY TRUCK

775D 771D

SPRAY AR

CAT WDS

GAS ENGINE

G3512H G3512E G3512B G3512J G3520B G3520J G3612 G3616 G3608 G3508J G3606 G3508B G3412 G3408C G3408B G3516J G3516E G3408 G3406 G3516C G3516B G3512 G3516 G3508

TRACTOR

784C 784B 776D 776C 776B

PUMPER

SBF214 SPF343 SCT673 CPT372 SPF743 SPF343C SPS342 SPS343 SPT343 SPT342 SUF557

POWER MODULE

3516B PM3412 PMG3516

LOAD HAUL DUMP

R1600G R1600H R1700G R1700 II R1300 R1600 R1300G R1300G II

OFF HIGHWAY TRUCK

789D 3508B 793D 777 793F 785D 789 785 793

MATERIAL HANDLER

M325D MH M325D L MH

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

120H 135H 120H ES

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D7E D11N D11R D9R D7E LGP

ASPHALT PAVER

AP-800 AP-800B BG-260C AP-1000B AP-650B AP-1050 BG-225C

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B 3508B 3508C

MARINE ENGINE

3196 3176C 3176B C32 3412 3516 3512 3508 C-12 C12 C15 3508C 3508B 3408B 3406E 3516B 3516C 3516E 3512C 3512E 3512B

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5130 5230

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CB1.8 CB1.7

MOBILE HYD POWER UNIT

329D L 365C L 349D L TH43-C18 330D

PETROLEUM PACKAGE

TH48-E80 TH48-E70 TH35-C11I CX35-P800 CX31-C18I TH35-C13I TH48 TH35-C15I CX31-C11I CX31-C9I CX35-C18I CX31-C15I TH31-C9P TH31-C9I CX31-C13I CX31 CX31-P600- CX31-P600

POWER PACKAGE

C7

GENERATOR SET

G3406 G3520 G3516 G3512 G3508 3508 3412C G3412 DG400 3412 DG500 3516 3512 DG450 G3516B G3516C G3516E G3516H 3508B DG350 C175-16 G3412C G3520C G3520B G3520E G3520H 3512C 3512B G3512E 3516C G3512H 3516B

RECLAIMER MIXER

RM-350B RM-350 RM-300 RM-500

ENGINE

C175-16 C15 C18 G3412 3512E C13B 3512C G3516C G3516J G3516H 3516C 3516E C32B INDUSTRIAL G3406 G3408 G3520 G3520J G3520H G3412C C32 INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516B C32 3512C 3512B 3508B

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PM-565B PM-201 PM-565

ROAD RECLAIMER

RM-350B

ENGINE - MACHINE

C9 C27 C4.4

CHALLENGER

75

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3606 G3412C G3520B 3304B 3306B G3520 G3516B G3508 G3516 G3512 3116 3114 3306 3304 3412 3208 3412C 3508 3616 3408 3512 3516

TRANSMISSION

TR35

SKID STEER LOADER

262C2 272C 262C 256C 246C

TRUCK

793F CMD 793F OEM 775E 775D 789C 789D 777C 777B 789B 777D 777G 769D 785 789 793D 793B 793C 793F 773E 785G 773D 797F 785C 785D 797B 785B 795F AC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

COMPACTOR

CB-24B CB-36B CB-22B CB-34B CC-24B CB-32B CC-34B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert