NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings8V-1028: 6.6mm Inner Diameter Air Conditioner Lines Sleeve
Home
EngineEngines & BlocksCylinder Block ComponentsSleeve Bearings
8V-1028: 6.6mm Inner Diameter Air Conditioner Lines Sleeve
8V-1028: 6.6mm Inner Diameter Air Conditioner Lines Sleeve

Cat® Air Conditioner Lines Sleeve provides protection and insulation for the air conditioning lines, ensuring efficient and durable operation

Brand: Cat

Product Images
8V-1028: 6.6mm Inner Diameter Air Conditioner Lines Sleeve
8V-1028: 6.6mm Inner Diameter Air Conditioner Lines Sleeve

Cat® Air Conditioner Lines Sleeve provides protection and insulation for the air conditioning lines, ensuring efficient and durable operation

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Air Conditioner Lines Sleeve is designed to shield and insulate the air conditioning lines to enable climate control. These heavy-duty sleeves are constructed from high-quality materials, which provide an effective barrier against mechanical wear, extreme temperatures, moisture, and abrasion.

Attributes:
• Ensuring durability and resistance to environmental stressors.
• Preventing heat exchange with the surrounding environment.
• Providing a cost-effective solution for safeguarding air conditioning lines.

Applications:
The Air Conditioner Lines Sleeve safeguards the air conditioning lines from mechanical damage, abrasion, and impact, reducing the risk of refrigerant leakage or system failure.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Air Conditioner Lines Sleeve is designed to shield and insulate the air conditioning lines to enable climate control. These heavy-duty sleeves are constructed from high-quality materials, which provide an effective barrier against mechanical wear, extreme temperatures, moisture, and abrasion.

Attributes:
• Ensuring durability and resistance to environmental stressors.
• Preventing heat exchange with the surrounding environment.
• Providing a cost-effective solution for safeguarding air conditioning lines.

Applications:
The Air Conditioner Lines Sleeve safeguards the air conditioning lines from mechanical damage, abrasion, and impact, reducing the risk of refrigerant leakage or system failure.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Carbon Steel,Alloy Zinc
Material: Carbon Steel,Alloy Zinc
View More

பராமரிப்புக்கான நேரம்?

நாங்கள் அதை எளிதாக்குகிறோம்

250, 500 மற்றும் 1,000-மணி நேர இடைவெளிகள் உட்பட உபகரண வகையின்படி முழுமையான பராமரிப்புக் கிட்கள் கிடைக்கின்றன.

Compatible Models
Compatible Models
Wheel Skidder
508
Wheel Dozer
834B
Bulldozer
834U834S
Landfill Compactor
836
Wheel Loader
988F II994988B988F992D994D992C
View More
Wheel Skidder
508
Warranty Information
Return Policy
Parts diagram for 8V-1028
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8V-1028
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8V-1028

The Air Conditioner Lines Sleeve is designed to shield and insulate the air conditioning lines to enable climate control. These heavy-duty sleeves are constructed from high-quality materials, which provide an effective barrier against mechanical wear, extreme temperatures, moisture, and abrasion.

Attributes:
• Ensuring durability and resistance to environmental stressors.
• Preventing heat exchange with the surrounding environment.
• Providing a cost-effective solution for safeguarding air conditioning lines.

Applications:
The Air Conditioner Lines Sleeve safeguards the air conditioning lines from mechanical damage, abrasion, and impact, reducing the risk of refrigerant leakage or system failure.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8V-1028
Material: Carbon Steel,Alloy Zinc
View More

பராமரிப்புக்கான நேரம்?

நாங்கள் அதை எளிதாக்குகிறோம்

250, 500 மற்றும் 1,000-மணி நேர இடைவெளிகள் உட்பட உபகரண வகையின்படி முழுமையான பராமரிப்புக் கிட்கள் கிடைக்கின்றன.

Compatible Models for part number 8V-1028

WHEEL SKIDDER

508

WHEEL DOZER

834B

BULLDOZER

834U 834S

LANDFILL COMPACTOR

836

WHEEL LOADER

988F II 994 988B 988F 992D 994D 992C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert