Description: An Air Cleaner Brace is a component used to provide structural support and stability to the air cleaner assembly in a vehicle or equipment. It is made of durable plastic and is designed to withstand the vibrations and stresses encountered during operation. The primary function of the air cleaner brace is to provide stability and support to the air cleaner assembly, ensuring proper filtration of air entering the engine. It helps prevent misalignment or damage to the air cleaner housing, filter element, or any associated components, thereby promoting optimal air intake and engine performance.
Attributes: • It provides stability and support to the air cleaner, the brace contributes to the longevity and reliability • Designed to be compatible with specific air cleaner assemblies, ensuring proper fit and functionality. • Withstands vibrations, shocks, and other stresses encountered during operation.
Applications: An Air Cleaner Brace stabilizes the air cleaner assembly and maintains effective air filtration during power generation. It is mainly used in Cat 793, 793B, and 793C Truck (Incl Truck Tractors).
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: An Air Cleaner Brace is a component used to provide structural support and stability to the air cleaner assembly in a vehicle or equipment. It is made of durable plastic and is designed to withstand the vibrations and stresses encountered during operation. The primary function of the air cleaner brace is to provide stability and support to the air cleaner assembly, ensuring proper filtration of air entering the engine. It helps prevent misalignment or damage to the air cleaner housing, filter element, or any associated components, thereby promoting optimal air intake and engine performance.
Attributes: • It provides stability and support to the air cleaner, the brace contributes to the longevity and reliability • Designed to be compatible with specific air cleaner assemblies, ensuring proper fit and functionality. • Withstands vibrations, shocks, and other stresses encountered during operation.
Applications: An Air Cleaner Brace stabilizes the air cleaner assembly and maintains effective air filtration during power generation. It is mainly used in Cat 793, 793B, and 793C Truck (Incl Truck Tractors).
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 1.31
Diameter (mm): 33.4
Length (in): 38.98
Length (mm): 990
Material: Steel,Carbon Steel
Weight (kg): 3.6
Weight (lb): 7.94
Width (in): 1.78
Width (mm): 45.1
Units of MeasureUSMetric
Diameter (in): 1.31
Diameter (mm): 33.4
Length (in): 38.98
View More
Compatible Models
Compatible Models
Truck
793793B793C
View More
Truck
793793B793C
Warranty Information
Return Policy
Parts diagram for 8X-3623
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8X-3623
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8X-3623
Description: An Air Cleaner Brace is a component used to provide structural support and stability to the air cleaner assembly in a vehicle or equipment. It is made of durable plastic and is designed to withstand the vibrations and stresses encountered during operation. The primary function of the air cleaner brace is to provide stability and support to the air cleaner assembly, ensuring proper filtration of air entering the engine. It helps prevent misalignment or damage to the air cleaner housing, filter element, or any associated components, thereby promoting optimal air intake and engine performance.
Attributes: • It provides stability and support to the air cleaner, the brace contributes to the longevity and reliability • Designed to be compatible with specific air cleaner assemblies, ensuring proper fit and functionality. • Withstands vibrations, shocks, and other stresses encountered during operation.
Applications: An Air Cleaner Brace stabilizes the air cleaner assembly and maintains effective air filtration during power generation. It is mainly used in Cat 793, 793B, and 793C Truck (Incl Truck Tractors).
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8X-3623
Units of Measure
USMetric
Diameter (in): 1.31
Diameter (mm): 33.4
Length (in): 38.98
Length (mm): 990
Material: Steel,Carbon Steel
Weight (kg): 3.6
Weight (lb): 7.94
Width (in): 1.78
Width (mm): 45.1
View More
Compatible Models for part number 8X-3623
TRUCK
793 793B 793C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.