NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals8X-8439: 4.47mm Thick Shim
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
8X-8439: 4.47mm Thick Shim
8X-8439: 4.47mm Thick Shim

Shim Pack

Brand: Cat

Product Images
8X-8439: 4.47mm Thick Shim
8X-8439: 4.47mm Thick Shim
8X-8439: 4.47mm Thick Shim
8X-8439: 4.47mm Thick Shim
8X-8439: 4.47mm Thick Shim

Shim Pack

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.

Attributes:
• Shim pack consists of 11 shims 0.25 MM (0.01 IN) thick; 7 shims 0.05 MM (0.001 IN) thick; 1 shim 0.8 MM (0.031 IN) thick
• For use with 7/8-9 IN Hardware

Application:

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.

Attributes:
• Shim pack consists of 11 shims 0.25 MM (0.01 IN) thick; 7 shims 0.05 MM (0.001 IN) thick; 1 shim 0.8 MM (0.031 IN) thick
• For use with 7/8-9 IN Hardware

Application:

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Hole Size (in): 0.543
Hole Size (mm): 13.8
Inside Diameter (in): 11.181
Inside Diameter (mm): 284
Material: Shim Steel,Carbon Steel
Outside Diameter (in): 14.33
Outside Diameter (mm): 364
Overall Thickness (in): 0.153
Overall Thickness (mm): 3.9
Units of MeasureUSMetric
Hole Size (in): 0.543
Hole Size (mm): 13.8
Inside Diameter (in): 11.181
View More
Compatible Models
Compatible Models
Truck
789C789D789789B
Off Highway Truck
789G789789D
View More
Truck
789C789D789789B
Warranty Information
Return Policy
Parts diagram for 8X-8439
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8X-8439
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8X-8439

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.

Attributes:
• Shim pack consists of 11 shims 0.25 MM (0.01 IN) thick; 7 shims 0.05 MM (0.001 IN) thick; 1 shim 0.8 MM (0.031 IN) thick
• For use with 7/8-9 IN Hardware

Application:

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8X-8439

Units of Measure

USMetric
Hole Size (in): 0.543
Hole Size (mm): 13.8
Inside Diameter (in): 11.181
Inside Diameter (mm): 284
Material: Shim Steel,Carbon Steel
Outside Diameter (in): 14.33
Outside Diameter (mm): 364
Overall Thickness (in): 0.153
Overall Thickness (mm): 3.9
View More
Compatible Models for part number 8X-8439

TRUCK

789C 789D 789 789B

OFF HIGHWAY TRUCK

789G 789 789D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert