Description: A Lumbar seat, also known as a lumbar support seat, refers to a type of automotive seat that includes additional support for the lower back region, specifically the lumbar spine. The lumbar spine is the lower portion of the back that curves inward slightly.
Attributes: • Manufactured to a precise specification and are built for durability, reliability, and productivity. • Ergonomically designed to maintain the natural curve of the lower back.
Applications: A Lumbar seat is used to help alleviate lower back pain and discomfort that can arise from sitting for extended periods and is mainly used in Cat 315, 322 and 345 517, D4H, and D5H Skidder, 561M, 561N, and 566 Pipelayer, 615 Wheel Tractor Scrapers, 768C, 769C, 771C, 772B, 773B, 775B, 776C, 777C, 777D, 784B, 785, 785B, 789, 789B, 793B, and 793C Truck, 814F Wheel Type Tractors, 815F and 816F Compactor, 918F, 924F, 928F, 936, 936E, 936F, 938F, 950F, 960F, 966F, 970F, 980F, 988F, 992D, 994, IT18F, IT24F, IT28F, and IT38F Wheel Loader, 933, 933C, 939, 939C, 943, 953, 953B, 953C, 963, 963B, 963C, 973, and 973C Track Loader, 953, 963, TR16, TR35, and TR43 Powertrain, D10N, D10R, D11N, D11R, D3C, D4C, D4H, D4L, D5C, D5H, D5L, D5M, D5N, D6H, D6M, D6N, D6R, D7H, D7R, D8N, D8R, D9N, and D9R Track Type Tractor, D20D, D250D, D250E, D25D, D300D, D300E, D30D, D350D, D350E, D400D, D400E, and D40D Articulated Truck
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8Y-5986
We are still working on adding a specification for this part.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Description
Description
Description: A Lumbar seat, also known as a lumbar support seat, refers to a type of automotive seat that includes additional support for the lower back region, specifically the lumbar spine. The lumbar spine is the lower portion of the back that curves inward slightly.
Attributes: • Manufactured to a precise specification and are built for durability, reliability, and productivity. • Ergonomically designed to maintain the natural curve of the lower back.
Applications: A Lumbar seat is used to help alleviate lower back pain and discomfort that can arise from sitting for extended periods and is mainly used in Cat 315, 322 and 345 517, D4H, and D5H Skidder, 561M, 561N, and 566 Pipelayer, 615 Wheel Tractor Scrapers, 768C, 769C, 771C, 772B, 773B, 775B, 776C, 777C, 777D, 784B, 785, 785B, 789, 789B, 793B, and 793C Truck, 814F Wheel Type Tractors, 815F and 816F Compactor, 918F, 924F, 928F, 936, 936E, 936F, 938F, 950F, 960F, 966F, 970F, 980F, 988F, 992D, 994, IT18F, IT24F, IT28F, and IT38F Wheel Loader, 933, 933C, 939, 939C, 943, 953, 953B, 953C, 963, 963B, 963C, 973, and 973C Track Loader, 953, 963, TR16, TR35, and TR43 Powertrain, D10N, D10R, D11N, D11R, D3C, D4C, D4H, D4L, D5C, D5H, D5L, D5M, D5N, D6H, D6M, D6N, D6R, D7H, D7R, D8N, D8R, D9N, and D9R Track Type Tractor, D20D, D250D, D250E, D25D, D300D, D300E, D30D, D350D, D350E, D400D, D400E, and D40D Articulated Truck
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Lumbar seat, also known as a lumbar support seat, refers to a type of automotive seat that includes additional support for the lower back region, specifically the lumbar spine. The lumbar spine is the lower portion of the back that curves inward slightly.
Attributes: • Manufactured to a precise specification and are built for durability, reliability, and productivity. • Ergonomically designed to maintain the natural curve of the lower back.
Applications: A Lumbar seat is used to help alleviate lower back pain and discomfort that can arise from sitting for extended periods and is mainly used in Cat 315, 322 and 345 517, D4H, and D5H Skidder, 561M, 561N, and 566 Pipelayer, 615 Wheel Tractor Scrapers, 768C, 769C, 771C, 772B, 773B, 775B, 776C, 777C, 777D, 784B, 785, 785B, 789, 789B, 793B, and 793C Truck, 814F Wheel Type Tractors, 815F and 816F Compactor, 918F, 924F, 928F, 936, 936E, 936F, 938F, 950F, 960F, 966F, 970F, 980F, 988F, 992D, 994, IT18F, IT24F, IT28F, and IT38F Wheel Loader, 933, 933C, 939, 939C, 943, 953, 953B, 953C, 963, 963B, 963C, 973, and 973C Track Loader, 953, 963, TR16, TR35, and TR43 Powertrain, D10N, D10R, D11N, D11R, D3C, D4C, D4H, D4L, D5C, D5H, D5L, D5M, D5N, D6H, D6M, D6N, D6R, D7H, D7R, D8N, D8R, D9N, and D9R Track Type Tractor, D20D, D250D, D250E, D25D, D300D, D300E, D30D, D350D, D350E, D400D, D400E, and D40D Articulated Truck
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
We are still working on adding a specification for this part.
Compatible Models
Compatible Models
Integrated Toolcarrier
IT18FIT24FIT38FIT28F
Track Loader
933C973C963973963B963C953B953C939933943939C953
Soil Compactor
815F
Wheel Dozer
814F
Landfill Compactor
816F
Winch
59N59L58L57H56H
Track Skidder
D5HTSK IID4HTSK III
Wheel Loader
966F II918F960F950F994924F988F980F928F938F966F970F980F II950F II