NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainBrakes & ComponentsOther Brake Components9C-0567: Brake Lining Assembly
Home
DrivetrainBrakes & ComponentsOther Brake Components
9C-0567: Brake Lining Assembly
9C-0567: Brake Lining Assembly

Cat® Brake Lining Assembly (Carrier)(Inboard)

Brand: Cat

Product Images
9C-0567: Brake Lining Assembly
9C-0567: Brake Lining Assembly

Cat® Brake Lining Assembly (Carrier)(Inboard)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat inboard brake lining carriers (also called brake disc pads) are the key components that slow, stop or hold a machine stationary. On Caterpillar machines, they are located at the wheels of wheel-type machines. In track-type machines, they are located on the axle shafts.

Attributes:
•Assists in braking, steering and maneuvering
•Inboard friction material

Application:
Cat inboard brake lining carrier is used in braking system for safe controlling of Cat machines speeds, typically on wheeled machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat inboard brake lining carriers (also called brake disc pads) are the key components that slow, stop or hold a machine stationary. On Caterpillar machines, they are located at the wheels of wheel-type machines. In track-type machines, they are located on the axle shafts.

Attributes:
•Assists in braking, steering and maneuvering
•Inboard friction material

Application:
Cat inboard brake lining carrier is used in braking system for safe controlling of Cat machines speeds, typically on wheeled machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 398.3
Height (mm): 28
Material: Non-Band Type Friction Material,Alloy Mixed: Metal
Height (in): 1.08
Outside Diameter (in): 15.6
Units of MeasureUSMetric
Outside Diameter (mm): 398.3
Height (mm): 28
Material: Non-Band Type Friction Material,Alloy Mixed: Metal
View More
Compatible Models
Compatible Models
Wheel Tractor
613C II613C
Wheel Tractor-Scraper
613G
Ejector Truck
730730C
Winch
518
Grapple
518120C125C
Wheel Loader
916936E950B/950E936G936950B950E
Wheel Skidder
518528B528530B
Challenger
65B65E85E6575E95E75
Articulated Truck
D300ED300D725CD300B725D400ED20DD250ED250DD250BD350E730730CD250E IID300E II
Boom
120C
Wagon
613C II
Truck
769C777C777B773B
Wheel Scraper
613C II613C
Quarry Truck
771C775B
Towed Scraper
TS225TS220TS185TS180
Tractor
776C772B768C776B
Feller Buncher
FB518
View More
Wheel Tractor
613C II613C
Warranty Information
Return Policy
Parts diagram for 9C-0567
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
9C-05679C-0567
9C-05669C-0566
344-5588344-5588
View All Parts
Frequently bought together
9C-0567
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9C-0566
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
344-5588
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3T-6541
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9X-3975
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5H-3252
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9C-0567
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9C-0567

Description:
Cat inboard brake lining carriers (also called brake disc pads) are the key components that slow, stop or hold a machine stationary. On Caterpillar machines, they are located at the wheels of wheel-type machines. In track-type machines, they are located on the axle shafts.

Attributes:
•Assists in braking, steering and maneuvering
•Inboard friction material

Application:
Cat inboard brake lining carrier is used in braking system for safe controlling of Cat machines speeds, typically on wheeled machines. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 9C-0567

Units of Measure

USMetric
Outside Diameter (mm): 398.3
Height (mm): 28
Material: Non-Band Type Friction Material,Alloy Mixed: Metal
Height (in): 1.08
Outside Diameter (in): 15.6
View More
Compatible Models for part number 9C-0567

WHEEL TRACTOR

613C II 613C

WHEEL TRACTOR-SCRAPER

613G

EJECTOR TRUCK

730 730C

WINCH

518

GRAPPLE

518 120C 125C

WHEEL LOADER

916 936E 950B/950E 936 G936 950B 950E

WHEEL SKIDDER

518 528B 528 530B

CHALLENGER

65B 65E 85E 65 75E 95E 75

ARTICULATED TRUCK

D300E D300D 725C D300B 725 D400E D20D D250E D250D D250B D350E 730 730C D250E II D300E II

BOOM

120C

WAGON

613C II

TRUCK

769C 777C 777B 773B

WHEEL SCRAPER

613C II 613C

QUARRY TRUCK

771C 775B

TOWED SCRAPER

TS225 TS220 TS185 TS180

TRACTOR

776C 772B 768C 776B

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert