NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainFinal DriveOther Final Drive Components9C-5955: Shoe Assembly-Lined
Home
DrivetrainFinal DriveOther Final Drive Components
9C-5955: Shoe Assembly-Lined
9C-5955: Shoe Assembly-Lined

Cat® Lined Brake Shoe Assembly (Park)

Brand: Cat

Product Images
9C-5955: Shoe Assembly-Lined
9C-5955: Shoe Assembly-Lined
9C-5955: Shoe Assembly-Lined
9C-5955: Shoe Assembly-Lined
9C-5955: Shoe Assembly-Lined

Cat® Lined Brake Shoe Assembly (Park)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat brake shoes are curved steel plates with friction material bonded to the surface that engage the brake drum to hold a Cat machine stationary in a parked position.

Attributes:
• Curved steel brake shoe lined with friction material
• Hardened steel brake shoe reduces wear and improves durability
• OEM friction formulation maintains brake performance certification and provides reduced lining and drum wear

Application:
Service component for Cat braking systems, typically on wheeled machines. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Nickel and nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat brake shoes are curved steel plates with friction material bonded to the surface that engage the brake drum to hold a Cat machine stationary in a parked position.

Attributes:
• Curved steel brake shoe lined with friction material
• Hardened steel brake shoe reduces wear and improves durability
• OEM friction formulation maintains brake performance certification and provides reduced lining and drum wear

Application:
Service component for Cat braking systems, typically on wheeled machines. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Nickel and nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Molded, asbestos free
Width (mm): 101.6
Width (in): 4
Material: Non-Band Type Friction Material
Units of MeasureUSMetric
Material Description: Molded, asbestos free
Width (mm): 101.6
Width (in): 4
View More
Compatible Models
Compatible Models
Wheel Loader
950B/950E966H950B966G972G II950E960F972G950F950F II972H966G II
View More
Wheel Loader
950B/950E966H950B966G972G II950E960F972G950F950F II972H966G II
Warranty Information
Return Policy
Parts diagram for 9C-5955
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9C-5955
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9C-5955

Description:
Cat brake shoes are curved steel plates with friction material bonded to the surface that engage the brake drum to hold a Cat machine stationary in a parked position.

Attributes:
• Curved steel brake shoe lined with friction material
• Hardened steel brake shoe reduces wear and improves durability
• OEM friction formulation maintains brake performance certification and provides reduced lining and drum wear

Application:
Service component for Cat braking systems, typically on wheeled machines. Consult your owner's manual or contact your local Cat dealer for more information.

View More
Warning:This product can expose you to chemicals including Nickel and nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9C-5955

Units of Measure

USMetric
Material Description: Molded, asbestos free
Width (mm): 101.6
Width (in): 4
Material: Non-Band Type Friction Material
View More
Compatible Models for part number 9C-5955

WHEEL LOADER

950B/950E 966H 950B 966G 972G II 950E 960F 972G 950F 950F II 972H 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert