NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings9D-2734: 0.8mm Thick Fuel Pump And Governor Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings
9D-2734: 0.8mm Thick Fuel Pump And Governor Gasket
9D-2734: 0.8mm Thick Fuel Pump And Governor Gasket

Gasket

Brand: Cat

Product Images
9D-2734: 0.8mm Thick Fuel Pump And Governor Gasket
9D-2734: 0.8mm Thick Fuel Pump And Governor Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
Description
Description

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Cross Section Width (in): 0.15
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 3.8
Cross Section Height (mm): 7.6
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 57.9
Inside Diameter (in): 2.28
Cross Section Height (in): 0.3
Units of MeasureUSMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Cross Section Width (in): 0.15
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
View More
Compatible Models
Compatible Models
Generator
SR4SR4BSR4BHV
Generator Set
G3516CG3516EG3520CG3512E3516CG3520E3516B3508B3512C3512B
Wheel Tractor
651B651E657E657B641B657G
Power Module
PMG3516
Wheel Tractor-Scraper
657
Engine
3512EG3516C3516E
Locomotive Engine
3508C3516C3516B3508B3512C3512B
Petroleum Engine
3508C3516C3516B3508B3512C3512B
Off Highway Truck
3508B
Petroleum Gen Set
3512C
Gen Set Engine
350836083606POWER SYS35123512B3508B35163516B
Marine Auxiliary
3512C3512B3508B3516B35123508
Marine Engine
35163512E35123508C280-16C280-12C280-6C280-83508B3516B3512B3516E
Engine - Industrial
3516BLD700E
Industrial Engine
3508B3512E3512B3512C3516B3516C
Wheel Scraper
657G657657E657B
Gas Engine
G3512EG3516EG3516C
View More
Generator
SR4SR4BSR4BHV
Warranty Information
Return Policy
Parts diagram for 9D-2734
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9D-2734
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9D-2734

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9D-2734

Units of Measure

USMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Cross Section Width (in): 0.15
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 3.8
Cross Section Height (mm): 7.6
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 57.9
Inside Diameter (in): 2.28
Cross Section Height (in): 0.3
View More
Compatible Models for part number 9D-2734

GENERATOR

SR4 SR4B SR4BHV

GENERATOR SET

G3516C G3516E G3520C G3512E 3516C G3520E 3516B 3508B 3512C 3512B

WHEEL TRACTOR

651B 651E 657E 657B 641B 657G

POWER MODULE

PMG3516

WHEEL TRACTOR-SCRAPER

657

ENGINE

3512E G3516C 3516E

LOCOMOTIVE ENGINE

3508C 3516C 3516B 3508B 3512C 3512B

PETROLEUM ENGINE

3508C 3516C 3516B 3508B 3512C 3512B

OFF HIGHWAY TRUCK

3508B

PETROLEUM GEN SET

3512C

GEN SET ENGINE

3508 3608 3606 POWER SYS 3512 3512B 3508B 3516 3516B

MARINE AUXILIARY

3512C 3512B 3508B 3516B 3512 3508

MARINE ENGINE

3516 3512E 3512 3508 C280-16 C280-12 C280-6 C280-8 3508B 3516B 3512B 3516E

ENGINE - INDUSTRIAL

3516B LD700E

INDUSTRIAL ENGINE

3508B 3512E 3512B 3512C 3516B 3516C

WHEEL SCRAPER

657G 657 657E 657B

GAS ENGINE

G3512E G3516E G3516C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert