NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngines & BlocksEngines9J-0123: Universal Blade Trunnion
Home
EngineEngines & BlocksEngines
9J-0123: Universal Blade Trunnion
9J-0123: Universal Blade Trunnion

Cat® Universal Blade Trunnion enables efficient earthmoving, grading and material handling

Brand: Cat

Product Images
9J-0123: Universal Blade Trunnion
9J-0123: Universal Blade Trunnion
9J-0123: Universal Blade Trunnion
9J-0123: Universal Blade Trunnion
9J-0123: Universal Blade Trunnion

Cat® Universal Blade Trunnion enables efficient earthmoving, grading and material handling

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
325-6227
325-6227 : Universal Blade General Duty Trunnion Ball
Contact Dealer
Description
Description

Description:
Trunnion provides mounting and support for the blade and enables range of motion for blade position.

Attributes:
• Cast steel blade trunnion
• Trunnion Size: 101 mm (3.96 in)
• Finish: CAT Yellow paint

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Trunnion provides mounting and support for the blade and enables range of motion for blade position.

Attributes:
• Cast steel blade trunnion
• Trunnion Size: 101 mm (3.96 in)
• Finish: CAT Yellow paint

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Cast steel,Boron Steel,Low Alloy Steel,Alloy Mixed: Metal
Color: CAT Yellow
Length (mm): 190
Length (in): 7.48
Units of MeasureUSMetric
Material: Cast steel,Boron Steel,Low Alloy Steel,Alloy Mixed: Metal
Color: CAT Yellow
Length (mm): 190
View More

ZBLIŻA SIĘ CZAS PRZEGLĄDU?

STWÓRZ WŁASNY ZESTAW

Kompletne pakiety konserwacyjne dostępne w zależności od typu sprzętu, w tym co 250, 500 i 1000 godzin.

Compatible Models
Compatible Models
Track-Type Tractor
D7RD7HD9D7R SERIESD8D7D8TD8RD8KD8LD8GCD8ND7R LGPD8 GCD9TD9RD8R IID9ND7R IID9 GCD7R XRD7E LGPD7E
Ripper
8D798
Hydraulic Control
183B
Soil Compactor
825825G II825H825G825K
Water Fording Tractor
D7R II
Bulldozer
8S8U9U9SU7SU7A7S7U8SU7S LGP8A
Wheel Dozer
834844834G834H834K824G II824824H824G844H824K844K
Winch
59N59L58L57H58
Blade
836G834G
Landfill Compactor
836H836G836K826G826H826K836826826G II
View More
Track-Type Tractor
D7RD7HD9D7R SERIESD8D7D8TD8RD8KD8LD8GCD8ND7R LGPD8 GCD9TD9RD8R IID9ND7R IID9 GCD7R XRD7E LGPD7E
Warranty Information
Return Policy
Parts diagram for 9J-0123
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
9J-01239J-0123
3G-09113G-0911
3J-19073J-1907
View All Parts
Frequently bought together
9J-0123
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3G-0911
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
110-2966
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8397
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
Compare Alternate Parts
9J-0123
This part:
9J-0123: Universal Blade Trunnion
Length (in)

7.48

Description

Cat® Universal Blade Trunnion enables efficient earthmoving, grading and material handling

325-6227
This part:
325-6227: Universal Blade General Duty Trunnion Ball

Description

Cat® General Duty TRUNNION

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert