NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBearings & BushingsCaps9J-2587: Cap Assembly-Bearing
Home
Hardware, Seals, & ConsumablesBearings & BushingsCaps
9J-2587: Cap Assembly-Bearing
9J-2587: Cap Assembly-Bearing

Bearing Cap Assembly

Brand: Cat

Product Images
9J-2587: Cap Assembly-Bearing
9J-2587: Cap Assembly-Bearing
9J-2587: Cap Assembly-Bearing
9J-2587: Cap Assembly-Bearing
9J-2587: Cap Assembly-Bearing

Bearing Cap Assembly

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Genuine Cat Bearing Caps are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials and hardness to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Attributes:
Bearing Caps are tested and proven in the world's most severe applications. These bearing caps offer lower overall cost, outstanding strength and operating life.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Genuine Cat Bearing Caps are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials and hardness to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Attributes:
Bearing Caps are tested and proven in the world's most severe applications. These bearing caps offer lower overall cost, outstanding strength and operating life.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (in): 7.15
Inner Diameter (mm): 182
Overall Length (in): 12.60 (Ref)
Overall Length (mm): 320 (Ref)
Overall Width (in): 4.17 (Ref)
Overall Width (mm): 106 (Ref)
Material: Structural Steel,Alloy Steel
Units of MeasureUSMetric
Inner Diameter (in): 7.15
Inner Diameter (mm): 182
Overall Length (in): 12.60 (Ref)
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11ND11RD11TD11
Ripper
11
Bulldozer
11SU11U
Wheel Dozer
854G854854K
View More
Track-Type Tractor
D11ND11RD11TD11
Warranty Information
Return Policy
Parts diagram for 9J-2587
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9J-2587
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9J-2587

Description:
Genuine Cat Bearing Caps are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials and hardness to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Attributes:
Bearing Caps are tested and proven in the world's most severe applications. These bearing caps offer lower overall cost, outstanding strength and operating life.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9J-2587

Units of Measure

USMetric
Inner Diameter (in): 7.15
Inner Diameter (mm): 182
Overall Length (in): 12.60 (Ref)
Overall Length (mm): 320 (Ref)
Overall Width (in): 4.17 (Ref)
Overall Width (mm): 106 (Ref)
Material: Structural Steel,Alloy Steel
View More
Compatible Models for part number 9J-2587

TRACK-TYPE TRACTOR

D11N D11R D11T D11

RIPPER

11

BULLDOZER

11SU 11U

WHEEL DOZER

854G 854 854K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert