Description: Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: P/M Steels,Powdered Metal,Alloy Steel
Type: STRAIGHT SLEEVE
Inside Diameter (mm): 153
Inside Diameter (in): 6.01
Outside Diameter (mm): 172
Outside Diameter (in): 6.75
Overall Length (mm): 102
Overall Length (in): 4.02
Internal Groove: NO GREASE HOLE IN BEARING
Approximate Outside Diameter (mm): 172
Cross Holes: No
Approximate Overall Length (mm): 102
External Groove: No
Approximate Inside Diameter (mm): 153
Units of MeasureUSMetric
Material: P/M Steels,Powdered Metal,Alloy Steel
Type: STRAIGHT SLEEVE
Inside Diameter (mm): 153
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11RD11TD11ND10D11
Ripper
1110
Bulldozer
10S10U11SU11U10C
Wheel Dozer
854854G854K
View More
Track-Type Tractor
D11RD11TD11ND10D11
Warranty Information
Return Policy
Parts diagram for 9J-2607
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9J-2607
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9J-2607
Description: Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9J-2607
Units of Measure
USMetric
Material: P/M Steels,Powdered Metal,Alloy Steel
Type: STRAIGHT SLEEVE
Inside Diameter (mm): 153
Inside Diameter (in): 6.01
Outside Diameter (mm): 172
Outside Diameter (in): 6.75
Overall Length (mm): 102
Overall Length (in): 4.02
Internal Groove: NO GREASE HOLE IN BEARING
Approximate Outside Diameter (mm): 172
Cross Holes: No
Approximate Overall Length (mm): 102
External Groove: No
Approximate Inside Diameter (mm): 153
View More
Compatible Models for part number 9J-2607
TRACK-TYPE TRACTOR
D11R D11T D11N D10 D11
RIPPER
11 10
BULLDOZER
10S 10U 11SU 11U 10C
WHEEL DOZER
854 854G 854K
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.