NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals9J-3056: 209.55mm Outside Diameter Plastic Piston Guide
Home
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals
9J-3056: 209.55mm Outside Diameter Plastic Piston Guide
9J-3056: 209.55mm Outside Diameter Plastic Piston Guide

Cat® Piston Guide with Angle Cut Profile for Lift and Hoist Cylinders

Brand: Cat

Product Images
9J-3056: 209.55mm Outside Diameter Plastic Piston Guide
9J-3056: 209.55mm Outside Diameter Plastic Piston Guide
9J-3056: 209.55mm Outside Diameter Plastic Piston Guide
9J-3056: 209.55mm Outside Diameter Plastic Piston Guide
9J-3056: 209.55mm Outside Diameter Plastic Piston Guide

Cat® Piston Guide with Angle Cut Profile for Lift and Hoist Cylinders

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat wear rings guide hydraulic pistons, or rods, to maintain alignment and to stop metal to metal contact, which reduces wear and keeps an even pressure distribution on the seals.

Application:
Used as needed to service hydraulic cylinder components to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat wear rings guide hydraulic pistons, or rods, to maintain alignment and to stop metal to metal contact, which reduces wear and keeps an even pressure distribution on the seals.

Application:
Used as needed to service hydraulic cylinder components to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 209.55
Width - A (+/- 0.03inch) (in): 4.13
Width - A (+/- 0.762 mm) (mm): 104.78
Material: Mixed Plastic Plastic,Nylon, 6, 6/12, 6/6 Plastic
Inside Diameter - B (+/- 0.08inch) (in): 7.99
Inside Diameter - B (+/- 0.08inch) (mm): 202.97
Outside Diameter (in): 8.25
Units of MeasureUSMetric
Outside Diameter (mm): 209.55
Width - A (+/- 0.03inch) (in): 4.13
Width - A (+/- 0.762 mm) (mm): 104.78
View More
Compatible Models
Compatible Models
Underground Art Truck
AD60AD55AD55BAD45AD63AD40
Off-Highway Truck
D10R
Truck
773E775G772773D775F773G770773F773G LRC775G OEM775G LRC773G OEM775E773B775D
Quarry Truck
773E775D775B
Off Highway Truck
775773
View More
Underground Art Truck
AD60AD55AD55BAD45AD63AD40
Warranty Information
Return Policy
Parts diagram for 9J-3056
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
9J-30569J-3056
9J-30549J-3054
289-2931289-2931
View All Parts
Frequently bought together
9J-3056
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9J-3054
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
289-2931
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
289-2930
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4T-8695
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2J-0744
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9J-3056
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9J-3056

Description:
Cat wear rings guide hydraulic pistons, or rods, to maintain alignment and to stop metal to metal contact, which reduces wear and keeps an even pressure distribution on the seals.

Application:
Used as needed to service hydraulic cylinder components to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9J-3056

Units of Measure

USMetric
Outside Diameter (mm): 209.55
Width - A (+/- 0.03inch) (in): 4.13
Width - A (+/- 0.762 mm) (mm): 104.78
Material: Mixed Plastic Plastic,Nylon, 6, 6/12, 6/6 Plastic
Inside Diameter - B (+/- 0.08inch) (in): 7.99
Inside Diameter - B (+/- 0.08inch) (mm): 202.97
Outside Diameter (in): 8.25
View More
Compatible Models for part number 9J-3056

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD45 AD63 AD40

OFF-HIGHWAY TRUCK

D10R

TRUCK

773E 775G 772 773D 775F 773G 770 773F 773G LRC 775G OEM 775G LRC 773G OEM 775E 773B 775D

QUARRY TRUCK

773E 775D 775B

OFF HIGHWAY TRUCK

775 773

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert