Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • Maintenance-free spherical bearing • With lubrication groove and holes • Single or double fracture outer race • With seals on both sides
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • Maintenance-free spherical bearing • With lubrication groove and holes • Single or double fracture outer race • With seals on both sides
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 2.187
Inside Length (in): 2.187
Length (mm): 55.5498
Inside Length (mm): 55.5498
Outside Length (in): 1.875
Outside Length (mm): 47.625
Outside Diameter (mm): 99.9998
Inside Diameter (mm): 63.500
Outside Diameter (in): 3.937
Inside Diameter (in): 2.500
Diameter (in): 3.59,3.590
Diameter (mm): 91.186
Units of MeasureUSMetric
Length (in): 2.187
Inside Length (in): 2.187
Length (mm): 55.5498
View More
Compatible Models
Compatible Models
Generator Set
3508B
Wheel Tractor
613C II613B613C613
Felling Head
SH-58HFW221HFW222SH-56BSC-57SS-56HFW232
Brush Cutter
BR624MR-244
Wheel Tractor-Scraper
613G
Site Prep Tractor
2864C586C
Mulching Head
HM825MD-250
Track Skidder
527517
Track-Type Tractor
D5H
Wheel Skidder
525525B
Forwarder
584584HD
Industrial Tractor
HA771HA871TK381TK371
Articulated Truck
D35CD300ED300DD550BD300BD44BD20DD250ED250DD250BD40DD400DD35HPD250E IID300E II
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • Maintenance-free spherical bearing • With lubrication groove and holes • Single or double fracture outer race • With seals on both sides
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9J-3206
Units of Measure
USMetric
Length (in): 2.187
Inside Length (in): 2.187
Length (mm): 55.5498
Inside Length (mm): 55.5498
Outside Length (in): 1.875
Outside Length (mm): 47.625
Outside Diameter (mm): 99.9998
Inside Diameter (mm): 63.500
Outside Diameter (in): 3.937
Inside Diameter (in): 2.500
Diameter (in): 3.59,3.590
Diameter (mm): 91.186
View More
Compatible Models for part number 9J-3206
GENERATOR SET
3508B
WHEEL TRACTOR
613C II 613B 613C 613
FELLING HEAD
SH-58 HFW221 HFW222 SH-56B SC-57 SS-56 HFW232
BRUSH CUTTER
BR624 MR-244
WHEEL TRACTOR-SCRAPER
613G
SITE PREP TRACTOR
2864C 586C
MULCHING HEAD
HM825 MD-250
TRACK SKIDDER
527 517
TRACK-TYPE TRACTOR
D5H
WHEEL SKIDDER
525 525B
FORWARDER
584 584HD
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
D35C D300E D300D D550B D300B D44B D20D D250E D250D D250B D40D D400D D35HP D250E II D300E II
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.