NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers9K-6605: Spacer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
9K-6605: Spacer
9K-6605: Spacer

Spacer

Brand: Cat

Product Images
9K-6605: Spacer
9K-6605: Spacer
9K-6605: Spacer
9K-6605: Spacer
9K-6605: Spacer

Spacer

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 0.56
Inside Diameter (mm): 14
Length (in): 0.03
Length (mm): 1
Material: Nylon,Nylon, 6, 6/12, 6/6 Plastic
Outside Diameter (in): 0.75
Outside Diameter (mm): 19
Type: Center Hole-Slot
Units of MeasureUSMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 0.56
Inside Diameter (mm): 14
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT28IT18BIT28BIT18
Soil Compactor
815B825C
Wheel Dozer
814B824C834B
Bulldozer
824S825
Landfill Compactor
836816B826C
Wheel Loader
950B/950EG926936916936E926E966D936F988B966F966EG936950BG916926950E950F980C992C980F994950F II
View More
Integrated Toolcarrier
IT28IT18BIT28BIT18
Warranty Information
Return Policy
Parts diagram for 9K-6605
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9K-6605
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9K-6605

Description:
Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9K-6605

Units of Measure

USMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 0.56
Inside Diameter (mm): 14
Length (in): 0.03
Length (mm): 1
Material: Nylon,Nylon, 6, 6/12, 6/6 Plastic
Outside Diameter (in): 0.75
Outside Diameter (mm): 19
Type: Center Hole-Slot
View More
Compatible Models for part number 9K-6605

INTEGRATED TOOLCARRIER

IT28 IT18B IT28B IT18

SOIL COMPACTOR

815B 825C

WHEEL DOZER

814B 824C 834B

BULLDOZER

824S 825

LANDFILL COMPACTOR

836 816B 826C

WHEEL LOADER

950B/950E G926 936 916 936E 926E 966D 936F 988B 966F 966E G936 950B G916 926 950E 950F 980C 992C 980F 994 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert