NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts9L-0894: 1321mm Long Raw Edge Cogged V-Belt
Home
Hardware, Seals, & ConsumablesBelts & PulleysBelts
9L-0894: 1321mm Long Raw Edge Cogged V-Belt
9L-0894: 1321mm Long Raw Edge Cogged V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Product Images
9L-0894: 1321mm Long Raw Edge Cogged V-Belt
9L-0894: 1321mm Long Raw Edge Cogged V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Belt Length (in): 52.01
Belt Width (in): 0.50
Belt Type: V-Belts - Cogged
Belt Length (mm): 1321
Belt Width (mm): 12.7
Units of MeasureUSMetric
Belt Length (in): 52.01
Belt Width (in): 0.50
Belt Type: V-Belts - Cogged
View More
Compatible Models
Compatible Models
Multi Terrain Loader
297D XHP297D
Compact Track Loader
299D299D XHP
Truck Engine
1674
Soil Compactor
825G
Wheel Dozer
824G
Cold Planer
PR-75
Landfill Compactor
826G
Wheel Loader
980G
Compact Wheel Loader
914K910K
Asphalt Paver
AP-655CBG-2255CAP-800AP-800B
Skid Steer Loader
272D272D XHP
Pneumatic Compactor
PS-180PS-110PS-130
Windrow Elevator
WE-601B
Vibratory Compactor
CP-433BCS-431BCS-433BCP-323CS-323CP-323CCS-323C
View More
Multi Terrain Loader
297D XHP297D
Warranty Information
Return Policy
Parts diagram for 9L-0894
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9L-0894
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9L-0894

As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9L-0894

Units of Measure

USMetric
Belt Length (in): 52.01
Belt Width (in): 0.50
Belt Type: V-Belts - Cogged
Belt Length (mm): 1321
Belt Width (mm): 12.7
View More
Compatible Models for part number 9L-0894

MULTI TERRAIN LOADER

297D XHP 297D

COMPACT TRACK LOADER

299D 299D XHP

TRUCK ENGINE

1674

SOIL COMPACTOR

825G

WHEEL DOZER

824G

COLD PLANER

PR-75

LANDFILL COMPACTOR

826G

WHEEL LOADER

980G

COMPACT WHEEL LOADER

914K 910K

ASPHALT PAVER

AP-655C BG-2255C AP-800 AP-800B

SKID STEER LOADER

272D 272D XHP

PNEUMATIC COMPACTOR

PS-180 PS-110 PS-130

WINDROW ELEVATOR

WE-601B

VIBRATORY COMPACTOR

CP-433B CS-431B CS-433B CP-323 CS-323 CP-323C CS-323C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert