Description: A Crankcase Ventilation Valve Diaphragm regulates the flow of gases and maintains proper pressure within the engine's crankcase. The crankcase ventilation unit is designed to prevent the buildup of harmful gases and pressure inside the engine's crankcase, which can lead to oil leaks. The diaphragm is typically made of a flexible material, that can withstand the chemical properties of engine oil and the varying pressures present in the crankcase.
Attributes: • Prevents excessive pressure buildup in the crankcase, reducing the chances of oil leaks. • Provides efficient crankcase ventilation by removing harmful gases and vapors that accumulate during engine operation.
Applications: A Crankcase Ventilation Valve Diaphragm is used to regulate the flow of gases in the Positive Crankcase Ventilation Valve, this is widely used in Cat Engine (Piston), Excavators, Tree Harvester, Generator Set, Wheel Tractor Scrapers, Scraper, Wheel Loader, Track Loader, Lift Truck, Paving Equipment, Track Type Tractor and Powertrain.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Crankcase Ventilation Valve Diaphragm regulates the flow of gases and maintains proper pressure within the engine's crankcase. The crankcase ventilation unit is designed to prevent the buildup of harmful gases and pressure inside the engine's crankcase, which can lead to oil leaks. The diaphragm is typically made of a flexible material, that can withstand the chemical properties of engine oil and the varying pressures present in the crankcase.
Attributes: • Prevents excessive pressure buildup in the crankcase, reducing the chances of oil leaks. • Provides efficient crankcase ventilation by removing harmful gases and vapors that accumulate during engine operation.
Applications: A Crankcase Ventilation Valve Diaphragm is used to regulate the flow of gases in the Positive Crankcase Ventilation Valve, this is widely used in Cat Engine (Piston), Excavators, Tree Harvester, Generator Set, Wheel Tractor Scrapers, Scraper, Wheel Loader, Track Loader, Lift Truck, Paving Equipment, Track Type Tractor and Powertrain.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
We are still working on adding a specification for this part.
Compatible Models
Compatible Models
Wheel Tractor
613B613C613
Truck Engine
11401150320811451160
Integrated Toolcarrier
IT12
Track Loader
931C II931B935C931C935B935C II
Cold Planer
PR-1000CPR-1000
Winch
53
Backhoe
931D3
Forest Products
FB221
Compact Wheel Loader
910
Track-Type Tractor
D3BD3CD4C IID4BD4CD5CD3C II
Engine - Machine
3208
Gen Set Engine
3145320831603150
Marine Engine
3208
Ripper
3
Pneumatic Compactor
PS-500
Industrial Engine
34123160
Logger
227
Excavator
229225231D225B225D
Vibratory Compactor
CP-553CB-614CS-553CS-551
Bulldozer
4PD5C PATLGP3S5A PAT3PD5C PAT
View More
Wheel Tractor
613B613C613
Warranty Information
Return Policy
Parts diagram for 9L-7873
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9L-7873
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9L-7873
Description: A Crankcase Ventilation Valve Diaphragm regulates the flow of gases and maintains proper pressure within the engine's crankcase. The crankcase ventilation unit is designed to prevent the buildup of harmful gases and pressure inside the engine's crankcase, which can lead to oil leaks. The diaphragm is typically made of a flexible material, that can withstand the chemical properties of engine oil and the varying pressures present in the crankcase.
Attributes: • Prevents excessive pressure buildup in the crankcase, reducing the chances of oil leaks. • Provides efficient crankcase ventilation by removing harmful gases and vapors that accumulate during engine operation.
Applications: A Crankcase Ventilation Valve Diaphragm is used to regulate the flow of gases in the Positive Crankcase Ventilation Valve, this is widely used in Cat Engine (Piston), Excavators, Tree Harvester, Generator Set, Wheel Tractor Scrapers, Scraper, Wheel Loader, Track Loader, Lift Truck, Paving Equipment, Track Type Tractor and Powertrain.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9L-7873
We are still working on adding a specification for this part.
Compatible Models for part number 9L-7873
WHEEL TRACTOR
613B 613C 613
TRUCK ENGINE
1140 1150 3208 1145 1160
INTEGRATED TOOLCARRIER
IT12
TRACK LOADER
931C II 931B 935C 931C 935B 935C II
COLD PLANER
PR-1000C PR-1000
WINCH
53
BACKHOE
931 D3
FOREST PRODUCTS
FB221
COMPACT WHEEL LOADER
910
TRACK-TYPE TRACTOR
D3B D3C D4C II D4B D4C D5C D3C II
ENGINE - MACHINE
3208
GEN SET ENGINE
3145 3208 3160 3150
MARINE ENGINE
3208
RIPPER
3
PNEUMATIC COMPACTOR
PS-500
INDUSTRIAL ENGINE
3412 3160
LOGGER
227
EXCAVATOR
229 225 231D 225B 225D
VIBRATORY COMPACTOR
CP-553 CB-614 CS-553 CS-551
BULLDOZER
4P D5C PATLGP 3S 5A PAT 3P D5C PAT
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.