NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainDifferentialsDifferential Bearings9M-2030: 63.96mm Outer Diameter Race Roller Bearing
Home
DrivetrainDifferentialsDifferential Bearings
9M-2030: 63.96mm Outer Diameter Race Roller Bearing
9M-2030: 63.96mm Outer Diameter Race Roller Bearing

Cat® 50mm Minimum Internal Diameter Special Inner Race Roller Bearing

Brand: Cat

Product Images
9M-2030: 63.96mm Outer Diameter Race Roller Bearing
9M-2030: 63.96mm Outer Diameter Race Roller Bearing
9M-2030: 63.96mm Outer Diameter Race Roller Bearing
9M-2030: 63.96mm Outer Diameter Race Roller Bearing
9M-2030: 63.96mm Outer Diameter Race Roller Bearing

Cat® 50mm Minimum Internal Diameter Special Inner Race Roller Bearing

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Alloy Steel
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Pumper
SPF343C
Track-Type Tractor
D5HD4HD6CD6D
Engine - Machine
C4.4
Track Loader
977K
Petroleum Engine
3512C3512B
Petroleum Transmission
TH48-E80
Motor Grader
12F14E
Petroleum Package
TH48-E80TH48-E70
Track-Type Loader
977K
View More
Pumper
SPF343C
Warranty Information
Return Policy
Parts diagram for 9M-2030
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9M-2030
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9M-2030

Description:
Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9M-2030
Material: Alloy Steel
View More
Compatible Models for part number 9M-2030

PUMPER

SPF343C

TRACK-TYPE TRACTOR

D5H D4H D6C D6D

ENGINE - MACHINE

C4.4

TRACK LOADER

977K

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80

MOTOR GRADER

12F 14E

PETROLEUM PACKAGE

TH48-E80 TH48-E70

TRACK-TYPE LOADER

977K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert