NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals9N-0237: 0.79mm Thick Water Lines Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
9N-0237: 0.79mm Thick Water Lines Gasket
9N-0237: 0.79mm Thick Water Lines Gasket

Gasket

Brand: Cat

Product Images
9N-0237: 0.79mm Thick Water Lines Gasket
9N-0237: 0.79mm Thick Water Lines Gasket
9N-0237: 0.79mm Thick Water Lines Gasket
9N-0237: 0.79mm Thick Water Lines Gasket
9N-0237: 0.79mm Thick Water Lines Gasket

Gasket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Rubber & Cork, Rubber & Fiber Gasket
Overall Width (mm): 45
Overall Length (mm): 84
Material: Rubber & Cork, Rubber & Fiber Gasket
Overall Width (mm): 45
Overall Length (mm): 84
View More
Compatible Models
Compatible Models
Gen Set Engine
3208
Engine - Machine
3208
Truck Engine
3208
Wheel Tractor
613613B613C
Marine Engine
3208
Industrial Engine
3412
Logger
227
Excavator
229225231D225B225D
Vibratory Compactor
CS-553CS-551CP-553CB-614
Cold Planer
PR-1000CPR-1000
Forest Products
FB221
View More
Gen Set Engine
3208
Warranty Information
Return Policy
Parts diagram for 9N-0237
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
9N-02379N-0237
9N-54299N-5429
9L-80159L-8015
View All Parts
Frequently bought together
9N-0237
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9N-5429
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9L-8015
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9L-6467
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
102-8392
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7W-9079
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9N-0237
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9N-0237

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9N-0237
Material: Rubber & Cork, Rubber & Fiber Gasket
Overall Width (mm): 45
Overall Length (mm): 84
View More
Compatible Models for part number 9N-0237

GEN SET ENGINE

3208

ENGINE - MACHINE

3208

TRUCK ENGINE

3208

WHEEL TRACTOR

613 613B 613C

MARINE ENGINE

3208

INDUSTRIAL ENGINE

3412

LOGGER

227

EXCAVATOR

229 225 231D 225B 225D

VIBRATORY COMPACTOR

CS-553 CS-551 CP-553 CB-614

COLD PLANER

PR-1000C PR-1000

FOREST PRODUCTS

FB221

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert